506 WLS Ultra-Broadband SMT Inductors
SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS
506 WLS Ultra-Broadband SMT Inductors
NEW ATC 506WLS Series Ultra-Broadband SMT Inductors
ATC, the industry leader, is introducing the new 506WLS Series High Frequency Ultra-Broadband Inductor (UBL).This unique component provides low insertion loss and an excellent match over multiple octaves of frequency spectrum.The 506WLS is ideal for ultra-broadband DC decoupling networks and bias tee applications in optical communications systems and equipment using high-speed digital logic.
Features
- Operating Frequency:
400 KHz (-3 dB roll-off frequency) through 40+ GHz, typ. - Operating Temperature Range: -55°C to +125°C
- Lead-Free, RoHS Compliant Terminations
Advantages
- Flat Frequency Response
- Excellent Return Loss Through 40+ GHz
- Unit-to-Unit Performance Repeatability
- Rugged Powdered Iron Core
*Lower -3 dB roll-off frequency **Shunt Mounted ***Current for 100 °C temperature rise