Capacitors

Home >  Products >  Capacitors >  Single Layer Capacitors

 

ATC Single Layer Capacitors (SLCs)


Specifications

Stable K Dielectric

Dielectric Code Dielectric Const.(K) Temperature Coefficient
(TCC)
(-55°C to +125°C)
Capacitance
Range(pF)
Max. DF @ 1MHz (%) Q @ Freq.
A 14 +90 ±30 PPM/°C 0.04 to 5.6 0.01 11,000 @ 6.4 GHz
BB 31 0 ±30 PPM/°C 0.06 to 13 0.15 950 @ 4.5 GHz
CA 60 0 ±30 PPM/°C 0.1 to 27 0.15 770 @ 5 GHz

Back to Top

Mid-K Dielectric

Dielectric Code Dielectric Const.(K) Temperature Coefficient
(TCC)
(-55°C to +125°C)
Capacitance
Range(pF)
Max. DF(%)* Q @ Freq.
@1 MHz @1 KHz
CC 130 -750 ±200 PPM/°C 0.3 to 56 0.15 – 2310 @ 5 GHz
DA 165 -1500 ±500 PPM/°C 0.4 to 68 0.25 – 500 @ 1.8 GHz
DB 200 ±7.5% max. change (non-linear) 0.5 to 82 0.25 – 29 @ 5 GHz
HC 420 -2000 ±500 PPM/°C 1.1 to 180 0.7 0.3 –
EA 650 -4700 ±1500 PPM/°C 1.5 to 270 0.3 0.3 –

Back to Top

High-K Dielectric

Dielectric Code Dielectric Const.(K) Temperature Coefficient
(TCC)
(-55°C to +125°C)
Capacitance
Range(pF)
Max. DF(%)*
@1 MHz @1 KHz
EC 650 ±10% max. change (non-linear) 1.5 to 270 1.5 1.5
J 1100 +5% to -15% max. change (non-linear) 2.4 to 470 2.5 2.0
F 2000 ±15% max. change (non-linear) 4.3 to 820 2.5 2.0
GA 4000 ±15% 10 to 1800 4.0** 2.0**

** DF is 6.5% max. for 118, 113 and 117 Series with Photo-etched Process

Back to Top

Ultra High-K Dielectric

Dielectric Code Dielectric Const.(K) Temperature Coefficient
(TCC)
(+ 10°C to +85°C)
Capacitance
Range(pF)
Max. DF(%)*
@1 MHz @1 KHz
G 6000 +10% to -75% max. change (non-linear) 13 to 2400 2.5 2.0
K 9000 0% to -92% max. change (non-linear) 20 to 3300 4.0 2.0
L 16,000 +0/-92% 33 to 6200 3.5 2.0

Back to Top

MAXX-KTM Dielectric

Dielectric Code Dielectric Const.(K) Temperature Coefficient
(TCC)
(-55°C to +125°C)
Capacitance
Range(pF)
Max. DF(%)*
M 25,000 ±15% 150 to 10,000 2.5

* Capacitance and DF are measured at 1MHz for C ≤ 100 pF and 1 KHz for C > 100 pF.
* DF readings are not accurately measurable for capacitor values < 4.7 pF in all Ceramic types.
* For products made with A Dielectric, DF readings are not accurately measurable for capacitor values < 10 pF.

Back to Top

Search Products

Search Products Within:

Capacitors

Inductors

Resistive

Custom Thin Film

Search All