Toggle navigation
Go
Tech-Select
SPECIALTY RF
/
MICROWAVE
/
MILLIMETER-WAVE
COMPONENT
SOLUTIONS
Home
>
Tech-Select
>
530L Broadband Capacitors
530L Broadband Capacitors
Graph Options
S11 / S22
dB vs F
phase vs F
S21 / S12
dB vs F
phase vs F
Smith Charts
S11/S22 vs F
S21/S12 vs F
ATC530L104KT16T S11/S22 Magnitude
ATC530L104KT16T
Capacitance:
100 ± 10 nF
Temperature Coefficient:
±15%
Frequency Range:
16 KHz to 18 GHz
Maximum Dissipation Factor:
3% at 1 KHz
Working Voltage:
16V
Insulation Resistance:
10
11
Ohms @ +25°C
Insertion Loss:
1 dB Max
Operating Temperature:
-55°C to +125°C
close
close
close
Item successfully added to your cart
Qty
Item
Description
Price
Total
View Cart
Checkout