|
|
| ATC530Z104KT10T S11/S22 Magnitude |
 |
|
| ATC530Z104KT10T |
Capacitance: 100 ± 10 nF |
Temperature Coefficient: ±15% (-55°C to +85°C) |
Frequency Range: 16 KHz to 20 GHz |
Maximum Dissipation Factor: 5% at 1 KHz |
Working Voltage: 10V |
Insulation Resistance: 108 Ohms @ +25°C |
Insertion Loss: 0.4 dB Typical |
Operating Temperature: -55°C to +85°C |
|