High-Power-Resistive-Products

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Products >  Products by Application >  High Power Resistive Products

 

High Power RF Resistive Products From ATC

ATC High Power RF
Resistive Products
BeO Free PDF Sizes/Flange Options Power Capacitance/VSWR
LA1 High Power Leaded Chip Attenuators
Freq. range DC - 3 GHz
Yes   3740 150 w Attenuation:
1 dB thru 30 dB
FA1 High Power Flange Mount Attenuators
Freq. range DC - 3 GHz
Yes   2 hole 100 w Attenuation:
1 dB thru 30 dB
CS1 Series Surface Mount Chip Resistors Yes   2010 thru 3737 10 w thru 40 w .95 pF thru 3.5 pF
CW1 Series Surface Mount Chip Resistors Yes   2010 thru 3737 4 w thru 10 w .95 pF thru 3.5 pF
CR1 Series Chip Resistors Yes   1005 thru 3737 5w thru 250 w .75 pF thru 6 pF
LR1 Series Leaded
Chip Resistors
Yes   2010 thru 3737 5 w thru 250 w .75 pF thru 6 pF
FR1 Series Flange Resistors Yes   1 hole, 2 hole 12 w thru 250 w .75 pF thru 6 pF
CZ1 Series Surface Mount
Chip Terminations
Freq. range DC - 4 GHz
Yes   2010 thru 3737 10 w thru 40 w 1.10:1 thru 1.25:1
CT1 Series Chip Terminations
Freq. range DC - 18 GHz
Yes   2010 thru 3737 20 w thru 250 w 1.10:1 thru 1.25:1
LT1 Series Leaded Chip
Terminations
Freq range DC - 18 GHz
Yes   2010 thru 3737 5 w thru 250 w 1.10:1 thru 1.30:1
FT1 Series Flange Terminations
Freq. range DC - 18 GHz
Yes   1 hole, 2 hole 12 w thru 250 w 1.10:1 thru 1.30:1

Search Products

Search Products Within: