HP Series High Performance Capacitors

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Products >  Capacitors >  HP Series High Performance Capacitors

 

HP Series High Performance Capacitors


ATC also offers the new HP Series high performance family of MLC NPO ceramic capacitors. Built in a rugged ceramic SMT package, these products deliver high performance at the right price. The HP series is available in four popular EIA case sizes and is suitable for tuning, DC blocking, coupling and bypassing over the full range of wireless frequencies. All HP Series products are RoHS compliant.

 

Case Size Download
PDF
NPO TCC Cap.
Range
Tol. Working Volt. DF
% (max.)
IR
(Meg-ohms Min.)
0402   0 ±30 PPM/°C
(-55°C to +125°C)
0.2 pF to
30 pF
B, C, D, F
G, J, K, M
50 XX 10^12 Ω min.
@ 25°C
10^11 Ω min.
@ 125°C
0603   0 ±30 PPM/°C
(-55°C to +125°C)
0.2 pF to
120 pF
B, C, D, F
G, J, K, M
250, 100, 50 XX 10^12 Ω min.
@ 25°C
10^11 Ω min.
@ 125°C
0805   0 ±30 PPM/°C
(-55°C to +125°C)
1.0 pF to
160 pF
B, C, D, F
G, J, K, M
250 XX 10^12 Ω min.
@ 25°C
10^11 Ω min.
@ 125°C
1210   0 ±30 PPM/°C
(-55°C to +125°C)
1.0 pF to
1000 pF
B, C, D, F
G, J, K, M
200, 100 XX 10^12 Ω min.
@ 25°C
10^11 Ω min.
@ 125°C

Search Products

Search Products Within: