Order Design Kits
Resistive Product Kits
New ATC Resistive Product Kits
ATC's NEW Resistive Product Design Kit CONTAINS a selection of High POWER Chip Resistors AND Terminations WITH VALUES of 100 Ohm (Resistors) AND 50 Ohm (Terminations.)
Operating frequencies are FROM DC TO 6 Ghz. ALL designs are manufactured USING non-toxic Aluminum Nitride based substrates.
DK0040 - Surface Mount Chip Resistors & Terminations - 4 watts TO 40 watts
DK0041 - Chip Resistors & Terminations - 5 watts TO 225 watts
ADD items TO your Shopping Cart AND click ON CHECK- OUT WHEN done.
| Kit # | Item # | Description | Series | Sizes | Power Handling Range (W) |
Qty. | Res. Volume (Ohms) |
Tol. | Price | In Stock |
Order |
|---|---|---|---|---|---|---|---|---|---|---|---|
| L x W x H | |||||||||||
| Kit 40 |
DK0040 | CZ Series Surface Mount Chip Terminations | CZ | .200
x .100 x .040 .245 x .245 x .040 .375 x .250 x .040 .370 x .370 x .040 |
10
Watt 20 Watt 30 Watt 40 Watt |
4 4 2 2 |
50 Ohm | +/- 2% | 145.00 | In Stock | Add to Cart |
| CS Series Surface Mount Chip Resistors | CS | .200
x .100 x .040 .245 x .245 x .040 .375 x .250 x .040 .370 x .370 x .040 |
10
Watt 20 Watt 30 Watt 40 Watt |
4 4 2 2 |
100 Ohm | ||||||
| CW Series Surface Mount Chip Resistors | CW | .200
x .100 x .040 .245 x .245 x .040 .375 x .250 x .040 .370 x .370 x .040 |
4
Watt 6 Watt 8 Watt 10 Watt |
4 4 2 2 |
100 Ohm | ||||||
| Kit 41 |
DK0041 | CT Series Chip Terminations | CT | .200 x .100 x .040 .245 x .245 x .040 .375 x .250 x .040 .370 x .370 x .040 |
30 Watt 60 Watt 150 Watt 225 Watt |
4 |
50 Ohm | +/- 5% | 145.00 | In Stock | Add to Cart |
| CR Series Chip Resistors | CR | .100
x .050 x .025 .120 x .060 x .025 .200 x .100 x .040 .245 x .245 x .040 .375 x .250 x .040 .370 x .370 x .040 |
5
Watt 15 Watt 30 Watt 60 Watt 150 Watt 225 Watt |
4 4 4 4 2 2 |
100 Ohm |