WL Series Wirewound Chip Inductors
SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS
Wire Wound Chip Inductors
ATC WL Series, High Frequency Wire Wound Chip Inductors
ATC's family of RF surface mount inductor components is intended to complement its high frequency ultra low ESR capacitor products. The WL Series wire wound chip inductors have been designed to provide excellent performance at competitive prices. The WL Series is especially attractive for all 800 MHz to 3.4 GHz wireless applications where cost and performance are major factors. These applications include but are not limited to: cellular base stations, broadband wireless services, point-to-point and point-to-multipoint radio as well as other RF and microwave telecommunications systems.
Inductor Products Overview
Select a case size code to view a complete list of inductance values and performance data for each value.
Case Size Code |
Performance Data |
Inductance Value (nH) |
Tolerance Code |
Q Min. | SRF (MHz) typ. |
RDC (Ohms) max. |
IDC (mA) max. |
||
---|---|---|---|---|---|---|---|---|---|
0402 | Inductance and Q vs. Frequency |
S-Parameter Data |
1.0 @ 250 MHz 10 @ 250 MHz 100 @ 250 MHz |
J, K G, J, K G, J, K |
16 21 22 |
12,700 3900 1160 |
0.045 0.195 1.120 |
1360 480 100 |
|
0603 | Inductance and Q vs. Frequency |
S-Parameter Data |
1.6 @ 250 MHz 22 @ 250 MHz 470 @ 100 MHz |
J, K G, J, K G, J, K |
16 38 23 |
12,500 3000 600 |
0.040 0.190 3.600 |
700 700 80 |
|
0805 | Inductance and Q vs. Frequency |
S-Parameter Data |
2.7 @ 250 MHz 100 @ 150 MHz 4700 @ 7.9 MHz |
J, K G, J, K G, J, K |
80 @ 1500 65 @ 500 15 @ 7.9 |
7900 1200 40 |
0.060 0.460 6.400 |
800 400 90 |
|
1008 | Inductance and Q vs. Frequency |
S-Parameter Data |
5.6 @ 50 MHz 330 @ 25 MHz 15000 @ 2.52 MHz |
J, K G, J, K G, J, K |
50 @ 1500 45@100 15 @ 7.96 |
4000 570 15 |
0.15 1.05 11.5 |
1000 450 120 |