Capacitors: 530Z-Series

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  ProductsCapacitorsBroadband Capacitors >  530Z-Series

 

Broadband Multilayer Capacitors


ATC’s new 530Z Series Multilayer Broadband Capacitor provides low insertion loss performance over multiple octaves of frequency spectrum. The 530Z capacitor is compatible with high speed automated pick and place SMT manufacturing.

The 530Z is ideal for broadband DC blocking, coupling, bypassing, and feedback applications in optical communications systems and equipment using high-speed digital logic.

Features

  • EIA 0201 Case Size
  • Operating Frequency: 16 KHz to 20 GHz
  • Insertion Loss: 0.4 dB typical
  • Low Loss X5R Dielectric
  • RoHS Compliant Terminations
  • Solderable SMT Terminations
 

+

  • Broadband Performance
  • Low Insertion Loss
  • Flat Frequency Response
  • Excellent Return Loss through 20 GHz
  • Unit-to-Unit Performance Repeatability
  • Rugged Ceramic Construction
 

+

  • Capacitance: 100 nF
  • Rated voltages: 10 WVDC
  • Dielectric Withstanding Voltage (DWV):
    250% of rated WVDC for 5 secs.
  • Operating Temperature Range:
    -55°C to +85°C
  • Temperature Coefficient of Capacitance (TCC):
    ±15% (-55°C to +85°C)
  • Maximum DF: 5% @ 1KHz
  • Insulation Resistance:
    108 Ohms min. @ +25°C @ rated WVDC
    107 Ohms min. @ +85°C @ rated WVDC

Search Products

Search Products Within: