Capacitors: 560L-Series

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  ProductsCapacitorsUltra-Broadband Capacitors >  560L Series

 

560L Series UBC Ultra-Broadband Capacitor


ATC’s new 560L Ultra-Broadband Capacitor is manufactured with highest quality materials to provide reliable and repeatable Ultra-Broadband performance from 16 KHz through 40+ GHz. It exhibits ultra-low insertion loss, flat frequency response and excellent return loss, and is ideal for D.C. Blocking, Coupling, Bypassing and Feedback applications requiring Ultra-Broadband performance.

The 560L is a one-piece orientation-insensitive 0402 SMT package, fully compatible with high speed automated pick-and-place manufacturing. It is designed to meet the most stringent requirements of Ultra-Broadband applications.

Features

  • EIA 0402 Case Size
  • Capacitance: 100 nF
  • Operating Frequency: 16 KHz (-3 dB roll-off) to 40+ GHz*
  • Insertion Loss: < 0.6 dB typical
  • Orientation Insensitive
  • One Piece Construction
  • Voltage Rating: 16 WVDC**
  • RoHS Compliant Terminations
  • Gold Terminations Available

* 25 °C, no bias applied
** Operating temperature dependent
† Receive and Transmit Optical Sub-Assembly
†† Synchronous Optical Network

 

+

  • Ultra-Broadband Performance
  • Ultra-Low Insertion Loss
  • Flat Frequency Response
  • Excellent Return Loss
  • Unit-to-Unit Performance Repeatability
  • Rugged Ceramic Construction
 

+

  • Capacitance: 100 nF
  • Rated voltages:
    16 WVDC from -55°C to +85°C
    10 WVDC from -55°C to +125°C
  • Dielectric Withstanding Voltage (DWV):
    250% of rated WVDC for 5 secs.
  • Operating Temperature Range:
    -55°C to +125°C
  • Temperature Coefficient of Capacitance (TCC):
    ±15% (-55°C to +85°C)
    ±22% (>85°C to +125°C)
  • Insulation Resistance:
    1010Ohms min. @ +25°C @ rated WVDC
    109Ohms min. @ +125°C @ rated WVDC

Search Products

Search Products Within: