Capacitors
100A Series Porcelain Multilayer Capacitors (MLCs)
ATC 100A Series Multilayer Capacitors
ATC, the industry leader, offers new improved ESR/ESL performance for the 100A Series RF/Microwave Capacitors. This is ATC's most versatile high Q, high self resonant multilayer capacitor. High density porcelain construction provides a rugged, hermetic package.
- NEW! Extended Voltage Ratings up to 250 WVDC are now available! See Capacitance Value Table for details.
- Case A Size (.055" x .055")
- Capacitance Range 0.1 pF to 100 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High Self-Resonance
- Low Noise
- Established Reliability (QPL)
Functional Applications
- Bypass
- Coupling
- Tuning
- Feedback
- Impedance Maching
- DC Blocking
Circuit Applications
- Microwave/RF/Amplifiers
- Mixers
- Oscillators
- Low Noise Amplifiers
- Timing Circuits
- Delay Lines
- Medical Electronics
- Filter Networks
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | A (.055" x .055") |
Temperature Coefficient of Capacitance (TCC): | +90 ±20 PPM/°C (-55°C to +125°C) |
| Capacitance: | 0.1 pF to 100 pF | Insulation Resistance: | 0.1 pF to 100 pF: 106 Megohms min. @ +25°C at rated WVDC 105 Megohms min. @ +125°C at rated WVDC |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 250% of rated WVDC for 5 secs. |
| Working Voltage (WVDC): |
Standard Voltage 150 WVDC Extended Voltage Ratings up to 250 WVDC |
Aging: | None |
| ESR: | See RF Performance Data | Piezo Effects | None |
| FSR: | See RF Performance Data | ||
| RF Current: | See RF Performance Data | ||
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination P = Heavy Tin/Lead Coated, over Nickel Barrier Termination PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination CA = Gold Plated over Nickel Barrier Termination* |
Terminal Strength: | Terminations for chips and pellets withstand a pull of 5 lbs. min., 10 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
* RoHS Compliant
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. 200% WVDC applied. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
| Moisture Resistance: | MIL-STD-202, Method 106. | ||
| Capacitance Values | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | |||
| Std. | Ext. | Std. | Ext. | Std. | Ext. | |||||||||
| 0R1 | 0.1 | B | 150 | 250
|
2R2 | 2.2 | B, C, D | 150 | 250
|
160 | 16 | F, G, J, K, M | 150 | 250
|
| 0R2 | 0.2 | 2R4 | 2.4 | 180 | 18 | |||||||||
| 0R3 | 0.3 | B, C | 2R7 | 2.7 | 200 | 20 | ||||||||
| 0R4 | 0.4 | 3R0 | 3.0 | 220 | 22 | |||||||||
| 0R5 | 0.5 | B, C, D | 3R3 | 3.3 | 240 | 24 | ||||||||
| 0R6 | 0.6 | 3R6 | 3.6 | 270 | 27 | |||||||||
| 0R7 | 0.7 | 3R9 | 3.9 | 300 | 30 | |||||||||
| 0R8 | 0.8 | 4R3 | 4.3 | 330 | 33 | |||||||||
| 0R9 | 0.9 | 4R7 | 4.7 | 360 | 36 | |||||||||
| 1R0 | 1.0 | 5R1 | 5.1 | 390 | 39 | |||||||||
| 1R1 | 1.1 | 5R6 | 5.6 | 430 | 43 | |||||||||
| 1R2 | 1.2 | 6R2 | 6.2 | 470 | 47 | |||||||||
| 1R3 | 1.3 | 6R8 | 6.8 |
B, C, J, K, M
|
510 | 51 | ||||||||
| 1R4 | 1.4 | 7R5 | 7.5 | 560 | 56 | |||||||||
| 1R5 | 1.5 | 8R2 | 8.2 | 620 | 62 |
F, G, J, K, M
|
200
|
|||||||
| 1R6 | 1.6 | 9R1 | 9.1 | 680 | 68 | |||||||||
| 1R7 | 1.7 | 100 | 10 |
F, G, J, K, M
|
750 | 75 | ||||||||
| 1R8 | 1.8 | 110 | 11 | 820 | 82 | |||||||||
| 1R9 | 1.9 | 120 | 12 | 910 | 91 | |||||||||
| 2R0 | 2.0 | 130 | 13 | 101 | 100 | |||||||||
| 2R1 | 2.1 | 150 | 15 | |||||||||||
VRMS = 0.707 X WVDC
SPECIAL VALUES, TOLERANCES, HIGHER WVDC AND MATCHING AVAILABLE. PLEASE CONSULT FACTORY.
NOTE: EXTENDED WVDC DOES NOT APPLY TO CDR PRODUCTS.
/p1_chart-100-A-ESR.jpg)
/p1_chart-100a-FSRCurrent.jpg)
/p1_chart-100a-RF-Current.jpg)
/p1_chart-100A-RF-Current_ext_1_56.jpg)
/p1_chart-100a-RF-Current_ext_62_100.jpg)
/100a_ordering_info.jpg)



