Multilayer Capacitors

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Products >  Capacitors > Multilayer Capacitors (MLCs)

 

Multilayer Capacitors (MLCs)

ATC
Series
PDF
Cap. Value
Range (pF)
Dielectric Material TCC
(ppm/°C)
(-55° to + 125°C)
Typical ESR (Ohms) Cap. (pF)
Cap.
(pF)
30 MHz 150 MHz 500 MHz 1000 MHz
Series
Resonance
(MHz)
Working
Voltage
(WVDC)
max.
Case Size
Footprint
in.(mm)
100A   0.1 to 100 Porcelain
(P90)
+90 ±20
1
10
100
—
—
—
0.170
0.067
0.028
0.280
0.119
0.051
0.390
0.168
0.072
9110
3020
1000
250 .055 x.055
(1.40 x 1.40)
100B   0.1 to 1000 Porcelain
(P90)
+90 ±20
10
100
1000
—
—
—
0.047
0.033
0.015
0.082
0.060
0.027
0.115
0.085
—
2030
680
230
1500 .110 x.110
(2.79 x 2.79)
100C   1 to 2700 Porcelain
(P90)
+90 ±30
10
100
1000
2700
0.072
0.026
0.010
0.007
0.139
0.057
0.023
0.016
0.251
0.103
—
—
0.355
—
—
—
1457
475
155
95
3600 .230 x.250
(5.84 x 6.35)
100E   1 to 5100 Porcelain
(P90)
+90 ±30
10
100
1000
5100
0.076
0.030
0.018
0.010
0.147
0.065
0.040
0.022
0.266
0.119
—
—
0.376
—
—
—
1110
365
120
55
7200 .380 x.380
(9.65 x 9.65)
180R   0.5 to 100 Porcelain
(P90)
+90 ±30
1
10
100
—
—
—
0.080
0.29
0.018
0.145
0.052
0.031
0.205
0.072
0.044
8660
3330
1280

500
.070 x.090
(1.78 x 2.29)
Back to Top
ATC
Series
PDF
Cap. Value
Range (pF)
Dielectric Material
TCC
(ppm/°C)
(-55° to+ 125°C)
Typical ESR (Ohms) Cap. (pF)
Cap.
(pF)
30 MHz 150 MHz 500 MHz 1000 MHz
Series
Resonance
(MHz)
Working
Voltage
(WVDC)
max.
Case Size
Footprint
in.(mm)
700A   0.1 to 1000 Porcelain
and Ceramic (NPO)
0 ±30
1
10
100
1000
—
—
—
—
0.186
0.073
0.031
0.035
0.308
0.130
0.056
0.064
0.429
0.184
0.080
—
9110
3020
1000
330
250 .055 x.055
(1.40 x 1.40)
700B     0.1 to 5100 Porcelain
and Ceramic (NPO)
0 ±30
10
100
1000
5100
—
—
—
0.011
0.051
0.036
0.038
0.025
0.090
0.066
0.069
—
0.126
0.093
—
—
1840
620
210
100
1500 .110 x.110
(2.79 x 2.79)
700C     1 to 2700 Porcelain
(NPO)
0 ±30
10
100
1000
2700
0.072
0.026
0.010
0.007
0.139
0.057
0.023
0.016
0.251
0.103
—
—
0.355
—
—
—
1457
475
155
95
2500 .230 x.250
(5.84 x 6.35)
700E     1 to 2200 Porcelain
(NPO)
0 ±30
10
100
1000
2200
0.076
0.030
0.018
0.014
0.147
0.065
0.040
0.030
0.266
0.119
0.073
0.055
0.376
—
—
—
1110
365
120
82
7200 .380 x.380
(9.65 x 9.65)
Back to Top
ATC
Series
PDF
Cap. Value
Range (pF)
Dielectric Material
TCC
(ppm/°C)
(-55° to+ 125°C)
Typical ESR (Ohms) Cap. (pF)
Cap.
(pF)
30 MHz 150 MHz 500 MHz 1000 MHz
Series
Resonance
(MHz)
Working
Voltage
(WVDC)
max.
Case Size
Footprint
in.(mm)
600L   0.1 to 27 Ultra-Low ESR,
High Q (NPO)
0 ±30
1
10
27
—
—
—
—
—
—
0.074
0.054
0.063
0.074
0.072
0.086
11,310
4230
2780
200 .040 x.020
(1.02 x 0.51)
600F   0.1 to 240 Ultra-Low ESR,
High Q (NPO)
0 ±30
1
10
100
240
—
—
—
—
—
—
—
—
0.070
0.062
0.055
—
0.084
0.078
0.078
—
9050
3910
2010
—
250 .079 x.049
(2.00 x 1.25)
600S   0.1 to 100 Ultra-Low ESR,
High Q (NPO)
0 ±30
1
10
100
—
—
—
—
—
0.034
0.120
0.058
0.043
0.117
0.070
0.070
10,500
5150
1200
250 .063 x.032
(1.60 x 0.81)
800A   0.1 to 100 NPO Ceramic
0 ±30
1
10
100
—
—
—
0.072
0.040
0.032
0.078
0.048
0.048
0.081
0.064
0.071
10000
4000
1200
250 .055 x.055
(1.40 x 1.40)
800B   0.1 to 1000 NPO Ceramic
0 ±30
10
100
1000
—
—
—
0.038
0.027
0.024
0.047
0.041
0.051
0.064
0.060
—
5300
2000
700
500 .110 x.110
(2.79 x 2.79)
800R   1 to 100 NPO Ceramic
0 ±30
1
10
100
—
—
—
-
0.032
0.026
0.057
0.032
0.032
0.055
0.048
0.044
10800
3600
1500
500 .070 x.090
(1.78 x 2.29)
800C   2.2 to 3000 NPO Ceramic
0 ±30
10
39
2700
0.053
0.030
0.008
0.066
0.053
0.018
—
—
—
—
—
—
—
—
—
3600 .250 x.250
(6.35 x 6.35)
800E   3.3
to 5100
NPO Ceramic
0 ±30
10
47
0.065
0.026
0.091
0.046
—
—
—
—
—
—
7200 .380 x.380
(9.65 x 9.65)
800H   100 to 20,000 NPO Ceramic
0 ±30
430
1000
0.022
0.027
0.048
0.053
—
—
—
—
396
265
8000 .720 x.740
(18.29 x 18.80)
Back to Top
ATC
Series
PDF
Cap. Value
Range (pF)
Dielectric Material
TCC
(ppm/°C)
(-55° to+ 125°C)
Typical ESR (Ohms) Cap. (pF)
Cap.
(pF)
30 MHz 150 MHz 500 MHz 1000 MHz
Series
Resonance
(MHz)
Working
Voltage
(WVDC)
max.
Case Size
Footprint
in.(mm)
200A     510 to
10,000
Ceramic
(BX)
±15%
510
1000
10,000
1.010
0.553
0.071
2.238
1.226
0.157
—
—
—
—
—
—
341
247
82
50 .055 x.055
(1.40 x 1.40)
200B     5,000 to
100,000
Ceramic
(BX)
±15%
5,000
10,000
100,000
0.202
0.133
0.033
0.450
0.296
—
—
—
—
—
—
—
89
63
20
50 .110 x.110
(2.79 x 2.79)
900C     .01µF to 1µF Ceramic
(X7R)
±15%
10,000
100,000
1µF
0.059
0.034
0.020
—
—
—
—
—
—
—
—
—
50
16
5
300 .230 x.250
(5.84 x 6.35)
920 C     .01µF to 1µF Ceramic
(X7R)
±15%
—
—
—
—
—
—
—
—
—
—
—
—
—
—
—
50
16
5
300 .220 x.250
(5.59 x 6.35)
Back to Top

Search Products

Search Products Within: