Capacitors
700E Series NPO Porcelain High RF Power Multilayer Capacitors (MLCs)
ATC 700E Series Multilayer Capacitors
ATC, the industry leader, offers new improved ESR/ESL performance for the 700E Series RF Capacitors. This high Q multilayer capacitor is ultra-stable under high RF current and voltage applications with NPO performance. High density porcelain construction provides a rugged, hermetic package.
ATC offers an encapsulation option for applications requiring ex-tended protection agains arc-over and corona.
- NEW! Extended Voltage Ratings are now available up to 7200 WVDC. See Capacitance Value Table for details.
- Case E Size (.380" x .380")
- Capacitance Range 1 pF to 2200 pF
- High Q
- Ultra-Stable NPO Performance
- Low ESR/ESL
- High RF Current/Voltage
- High RF Power
- High Reliability
- Available with Encapsulation Option*
* ATC offers an encapsulation option for applications requiring extended protection
against arc-over and corona. For leaded styles only.
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Matching
- DC Blocking
Circuit Applications
- HF/RF Power Amplifiers
- Transmitters
- Antenna Tuning
- Plasma Chambers
- Medical (MRI coils)
Electrical Specifications | |||
---|---|---|---|
Case Size: | E (.380" x .380") | Temperature Coefficient of Capacitance (TCC): | 0 ±30 PPM/°C (-55°C to +125°C) |
Capacitance: | 1 pF to 2200 pF | Insulation Resistance: | 1 pF to 2200 pF: 105 Megohms min. @ +25°C at 500 VDC 104 Megohms min. @ +125°C at 500 VDC |
Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 150% of WVDC for capacitors rated at 1250 volts DC or less for 5 seconds. 120% of WVDC for capacitors rated above 1250 volts DC for 5 seconds. |
Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
ESR: | See RF Performance Data | Piezo Effects | None |
FSR: | See RF Performance Data | ||
RF Current: | See RF Performance Data |
Mechanical Specifications | |||
---|---|---|---|
Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination P = Heavy Tin/Lead Coated, over Nickel Barrier Termination PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination CA = Gold Plated over Nickel Barrier Termination* Leaded Styles: See note below. |
Terminal Strength: | Terminations for chips and pellets withstand a pull of 10 lbs. min., 25 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
NOTE: Leaded styles are available: Microstrip (MS), Axial Ribbon (AR), Axial Wire (AW), Radial Wire (RW), Non-Mag Microstrip (MN), Non-Mag Axial Ribbon (AN), Non-Mag Axial Wire (BN), Non-Mag Radial Wire (RN). All leads are high purity silver attached with high temperature solder and are RoHS compliant.
* RoHS Compliant
Environmental Specifications | |||
---|---|---|---|
Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. Voltage applied: 120% of WVDC for capacitors rated at 1250 volts DC or less. 100% of WVDC for capacitors rated above 1250 volts DC. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
Moisture Resistance: | MIL-STD-202, Method 106. |
Capacitance Values | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | ||||
Std. | Ext. | Std. | Ext. | Std. | Ext. | Std. | Ext. | ||||||||||||
1R0 | 1.0 | B, C, D |
3600 |
7200 |
5R1 | 5.1 | B, C, D |
3600 |
7200 |
390 | 39 | G, J, K, M |
3600 |
7200 |
271 | 270 | G, J, K, M |
3600 | N/A |
1R1 | 1.1 | 5R6 | 5.6 | 430 | 43 | 301 | 300 | ||||||||||||
1R2 | 1.2 | 6R2 | 6.2 | 470 | 47 | 331 | 330 | ||||||||||||
1R3 | 1.3 | 6R8 | 6.8 | 510 | 51 | 361 | 360 | ||||||||||||
1R4 | 1.4 | 7R5 | 7.5 | 560 | 56 | 391 | 390 | ||||||||||||
1R5 | 1.5 | 8R2 | 8.2 | 620 | 62 | 431 | 430 | 2500 | |||||||||||
1R6 | 1.6 | 9R1 | 9.1 | 680 | 68 | 471 | 470 | ||||||||||||
1R7 | 1.7 | 100 | 10 |
G,
J, K, M |
750 | 75 | 511 | 510 | |||||||||||
1R8 | 1.8 | 110 | 11 | 820 | 82 | 561 | 560 | ||||||||||||
1R9 | 1.9 | 120 | 12 | 910 | 91 | 621 | 620 | ||||||||||||
2R0 | 2.0 | 130 | 13 | 101 | 100 | 681 | 680 | ||||||||||||
2R1 | 2.1 | 150 | 15 | 111 | 110 |
5000 |
751 | 750 | |||||||||||
2R2 | 2.2 | 160 | 16 | 121 | 120 | 821 | 820 | 1000 | |||||||||||
2R4 | 2.4 | 180 | 18 | 131 | 130 | 911 | 910 | ||||||||||||
2R7 | 2.7 | 200 | 20 | 151 | 150 | 102 | 1000 | ||||||||||||
3R0 | 3.0 | 220 | 22 | 161 | 160 | 112 | 1100 | ||||||||||||
3R3 | 3.3 | 240 | 24 | 181 | 180 | 122 | 1200 | ||||||||||||
3R6 | 3.6 | 270 | 27 | 201 | 200 | N/A | 152 | 1500 | |||||||||||
3R9 | 3.9 | 300 | 30 | 221 | 220 | 182 | 1800 | ||||||||||||
4R3 | 4.3 | 330 | 33 | 241 | 240 | 222 | 2200 | ||||||||||||
4R7 | 4.7 | 360 | 36 |
VRMS = 0.707 x WVDC
SPECIAL VALUES, TOLERANCES, MATCHING, AND CAPACITOR ASSEMBLIES ARE AVAILABLE.
ATC’S CUSTOM POWER CAPACITOR ASSEMBLY CATALOG, ATC # 001-900 LISTS ASSEMBLY OPTIONS.
EXTENDED WORKING VOLTAGES ARE AVAILABLE FOR COMMERCIAL ORDERS ONLY.
ENCAPSULATION OPTION AVAILABLE. PLEASE CONSULT FACTORY.