Military Products

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Products >  Capacitors >  Military Products

 

Military Products


ATC is a QPL Approved Supplier for MIL-PRF-55681/4 and /5 products. The Military Products Manual covers the general requirements for established reliability fixed, multilayer, unencapsulated, monolithic porcelain and ceramic dielectric capacitors.

Military QPL Approved Products

  • ATC CDR Military Products are QPL approved to MIL-PRF-55681
  • ATC Porcelain and Ceramic Multilayer Capacitors:
    • High capacitance values available
    • Tighter tolerances

ATC offers military approved high frequency BP characteristic (NPO), fixed ceramic chip capacitors in standard EIA sizes. This offering consists of 0402, 0603 and 0805 industry standard case sizes in accordance with DSCC Drawings 05003, 05002 and 05001 respectively. This product is offered in several tested grades. The standard offering is supplied with Group A inspection per MIL-PRF-55681.

ATC is a Listed Supplier for Military High Frequency 0402, 0603, 0805 NPO MLCs
  ATC RF/Microwave Capacitors for Military and Aerospace Applications

For High Reliability screening of EIA size products, 0402, 0603 and 0805
capacitors, please see:

  DSCC Drawing 05003 (0402)

  DSCC Drawing 05002 (0603)

  DSCC Drawing 05001 (0805)

Search Products

Search Products Within: