Commercial Off The Shelf

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Products >  Capacitors >  Commercial Off The Shelf

 

ATC Commercial Off-The-Shelf (COTS)


High Reliability Certification Program for Capacitors Provides a Choice of Up-Screened Reliability Levels

ATC's Commercial Off-The-Shelf (COTS) program is a cost-effective approach to qualifying standard products for enhanced reliability applications. This flexible program offers standard screening packages with options to support specifics of customer-driven program requirements.

Features

  • Applicable for all MLC and SLC Products
  • Supported by a fully certified environmental test facility
  • General and Critical Military Applications - HA and HB
  • Space level Applications - HC and HD
  • ISO 9001-2000 Registered

High Reliability Options

  1. High Reliability screening to MIL-PRF-55681.
    (QPL: 100A, 100B, 700A, & 700B)
  2. For High Reliability screening of EIA size products,
    0402, 0603 and 0805 capacitors,
     (0402)
     (0603)
      (0805)
  3. High Reliability screening to MIL-PRF-123:
      (100A)
  4. High Reliability screening to MIL-PRF-123:
      (100B)

Search Products

Search Products Within: