LA1 High Power Leaded Chip Attenuators Freq. range DC - 3 GHz |
Yes |
|
3740 |
150 w |
Attenuation: 1 dB thru 30 dB |
FA1 High Power Flange Mount Attenuators Freq. range DC - 3 GHz |
Yes |
|
2 hole |
100 w |
Attenuation: 1 dB thru 30 dB |
| CS1 Series Surface Mount Chip Resistors |
Yes |
|
2010 thru 3737 |
10 w thru 40 w |
.95 pF thru 3.5 pF |
| CW1 Series Surface Mount Chip Resistors |
Yes |
|
2010 thru 3737 |
4 w thru 10 w |
.95 pF thru 3.5 pF |
| CR1 Series Chip Resistors |
Yes |
|
1005 thru 3737 |
5w thru 250 w |
.75 pF thru 6 pF |
LR1 Series Leaded Chip Resistors |
Yes |
|
2010 thru 3737 |
5 w thru 250 w |
.75 pF thru 6 pF |
| FR1 Series Flange Resistors |
Yes |
|
1 hole, 2 hole |
12 w thru 250 w |
.75 pF thru 6 pF |
CZ1 Series Surface Mount Chip Terminations Freq. range DC - 4 GHz |
Yes |
|
2010 thru 3737 |
10 w thru 40 w |
1.10:1 thru 1.25:1 |
CT1 Series Chip Terminations Freq. range DC - 18 GHz |
Yes |
|
2010 thru 3737 |
20 w thru 250 w |
1.10:1 thru 1.25:1 |
LT1 Series Leaded Chip Terminations Freq range DC - 18 GHz |
Yes |
|
2010 thru 3737 |
5 w thru 250 w |
1.10:1 thru 1.30:1 |
FT1 Series Flange Terminations Freq. range DC - 18 GHz |
Yes |
|
1 hole, 2 hole |
12 w thru 250 w |
1.10:1 thru 1.30:1 |