Single Layer Capacitors

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Products >  Capacitors >  Single Layer Capacitors

 

Single Layer Capacitors


Features

  • For the most demanding microwave and millimeter-wave requirements
  • Broadband applications up to 100 GHz
  • Standard sizes from 15 to 90 mils. sq.
  • Custom Sizes available
  • Rugged construction
  • Standard capacitance range 0.04 to 6200 pF
  • Ultra-high Q
  • Dielectric constants from 14 to 25,000
  • 100 WVDC
  • Low cost
  • All SLC Products are RoHS compliant
High Reliability Options
  • High Reliability screening to11 MIL-PRF-49464/1C.
  • High Reliability Certification Program: See ATC document #001-906
      View

Search Products

Search Products Within: