Capacitors
600L Series Ultra-Low ESR, NPO RF & Microwave Capacitors
ATC 600L Series Multilayer Capacitors
ATC’s 600L, EIA 0402, Multilayer Capacitor Series offers superb performance in the most demanding RF / Microwave applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, and low loss propriety dielectrics, yields Ultra-Low ESR. Superior performance makes ATC’s 600L Series your best choice for a wide range of RF and microwave applications.
- Standard EIA Size: 0402
- Capacitance Range 0.1 pF to 27 pF
- Lowest ESR in Class
- Highest Working Voltage in Class – 200V
- High Self-Resonance Frequencies
- RoHS Compliant
Functional Applications
- Cellular Base Stations
- Subscriber-based Wireless Devices
- Broadband Wireless Services
- WiFi (802.11)
- Satellite Communications
- WiMAX (802.16)
Circuit Applications
- Filter Networks
- Matching Networks
- High Q Frequency Sources
- Tuning, Coupling, Bypass and DC Blocking
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | L (0402) | ESR (Typical@1 GHz): | See RF Performance Data |
| Capacitance: | 0.1 to 27 pF | Temperature Coefficient of Capacitance (TCC): | 0 ±30ppm/°C, -55°C to +125°C |
| Tolerances: | See Capacitance Values | Insulation Resistance: | 10^5 M-Ohms min. at +25°C at rated WVDC 10^4 M-Ohms min. at +125°C at rated WVDC |
| Working Voltage (WVDC): |
200 V | Dielectric Withstanding Voltage (DWV): | 2.5 x WVDC for 5 seconds |
| FSR: | See RF Performance Data | Aging: | None |
| FPR: | See RF Performance Data | ||
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier * (Standard) TN = Tin Plated over Non-Magnetic Barrier * W = Tin/Lead Solder Plated over Nickel Barrier |
Solderability: | Solder coverage > 90% of end termination |
| Terminal Strength: | 2 lbs. Typ., 1lbs. min. | ||
* Lead-free and RoHS Compliant
ATC 600 Series Capacitors are designed and manufactured to meet and exceed the requirements of EIA-198, MIL-PRF-55681, and MIL-PRF-123.
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: | 2000 hours, +125°C at 2X WVDC | Thermal Shock: | 5 cycles, -55°C to + 125°C |
| Moisture Resistance: | 240 hours, 85% Relative Humidity at +85°C | ||
| Capacitance Values* | ||||||||
|---|---|---|---|---|---|---|---|---|
| Value (pF) | Cap Code | Tolerances | Value (pf) | Cap Code | Tolerances | Value (pf) | Cap Code | Tolerances |
| 0.1 | 0R1 | A,B | 1.6 | 1R6 | A, B, C, D | 6.2 | 6R2 | A, B, C, D |
| 0.2 | 0R2 | A,B | 1.8 | 1R8 | A, B, C, D | 6.8 | 6R8 | B, C, J, K |
| 0.3 | 0R3 | A,B,C | 2.0 | 2R0 | A, B, C, D | 7.5 | 7R5 | B, C, J, K |
| 0.4 | 0R4 | A,B,C | 2.2 | 2R2 | A, B, C, D | 8.2 | 8R2 | B, C, J, K |
| 0.5 | 0R5 | A,B,C | 2.4 | 2R4 | A, B, C, D | 9.1 | 9R1 | B, C, J, K |
| 0.6 | 0R6 | A,B,C | 2.7 | 2R7 | A, B, C, D | 10 | 100 | F,G,J,K,M |
| 0.7 | 0R7 | A,B,C | 3.0 | 3R0 | A, B, C, D | 11 | 110 | F,G,J,K,M |
| 0.8 | 0R8 | A,B,C | 3.3 | 3R3 | A, B, C, D | 12 | 120 | F,G,J,K,M |
| 0.9 | 0R9 | A,B,C | 3.6 | 3R6 | A, B, C, D | 15 | 150 | F,G,J,K,M |
| 1.0 | 1R0 | A,B,C | 3.9 | 3R9 | A, B, C, D | 18 | 180 | F,G,J,K,M |
| 1.1 | 1R1 | A,B,C,D | 4.3 | 4R3 | A, B, C, D | 20 | 200 | F,G,J,K,M |
| 1.2 | 1R2 | A,B,C,D | 4.7 | 4R7 | A, B, C, D | 22 | 220 | F,G,J,K,M |
| 1.3 | 1R3 | A,B,C,D | 5.1 | 5R1 | A, B, C, D | 24 | 240 | F,G,J,K,M |
| 1.5 | 1R5 | A,B,C,D | 5.6 | 5R6 | A, B, C, D | 27 | 270 | F,G,J,K,M |
* Non-standard values and custom tolerances are available upon request.






