Capacitors

920C Series X7R Ceramic RF Power Multilayer Capacitors (MLCs)


ATC 920C Series Multilayer Capacitors

ATC’s 920C Series MLC capacitors offer superior quality at a competitive price. This MLC Series is manufactured for ATC in accordance with ATC’s high quality standards. Ceramic construction provides a rugged and reliable hermetic package. Available termination styles include a standard solder plate over a nickel barrier for most applications and palladium silver for non-magnetic applications commonly used in medical electronics.

  • Case C Size (.250" x .250")
  • Capacitance Range 0.01 µF to 1 µF
  • Low ESR/ESL
  • Mid-K
  • Rugged Construction
  • High Reliability

Functional Applications

  • Bypass
  • Coupling
  • DC Blocking

Circuit Applications

  • HF Amplifiers
  • Switching Mode Power Supplies (SMPS)
  • High Frequency SMPS Filters
Electrical Specifications
Case Size: C (.250" x .250") Temperature Coefficient of Capacitance (TCC): Less than ±15% (-55°C to +125°C)
Capacitance: 0.01 µF to 1 µF Insulation Resistance: 0.01 µF to 1 µF:
1000 Megohms min.
@ +25°C at rated WVDC
100 Megohms min.
@ +125°C at rated WVDC
Tolerances: See Capacitance Values Dielectric Withstanding Voltage (DWV): 250% of rated WVDC for 5 secs.
Working Voltage
(WVDC):
See Capacitance Values Aging: 3% maximum per decade hour
Piezo Effects Neglibile
Mechanical Specifications
Terminations: T = Tin Plated over Nickel Barrier Termination*

TN = Tin Plated over Non-Magnetic Barrier Termination*

W = Tin/Lead, Solder Plated over Nickel Barrier Termination

CN = Non-Magnetic Palladium Silver Terminations
Terminal Strength: Terminations for chips withstand a pull of 10 lbs. min., 15 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211.

* RoHS Compliant

Environmental Specifications
Life Test: MIL-STD-202, Method 108, for 2000 hours, at 125°C.
200% WVDC applied.
Thermal Shock: MIL-STD-202, Method 107, Condition A.
Moisture Resistance: MIL-STD-202, Method 106.    
Capacitance Values
Cap.
Code
Cap.
(MFd)
Tol. Rated
WVDC
Cap.
Code
Cap.
(MFd)
Tol. Rated
WVDC
103 .010 K, M 300 224 .22 K, M 200
153 .015 334 .33 150
223 .022 474 .47
333 .033 250 684 .68
473 .047 824 .82 100
683 .068 105 1.0
104 .10 200
154 .15

VRMS = 0.707 X WVDC