Capacitors
200A Series BX Ceramic MLCs
ATC 200A Series Multilayer Capacitors
ATC, the industry leader, offers new improved ESR/ESL performance for the 200A Series BX Ceramic Multilayer Capacitors. This Series exhibits high volumetric efficiency with superior IR characteristics. Ceramic construction provides a rugged, hermetic package.
- Case A Size (.055" x .055")
- Capacitance Range 510 pF to 0.01 µF
- Low ESR/ESL
- Mid-K
- Rugged Construction
- High Reliability
Functional Applications
- Bypass
- Coupling
- DC Blocking
Circuit Applications
- Switching Power Supplies
- Broadband Coupling
- Small Signal Amplifiers
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | A (.055" x .055") | Temperature Coefficient of Capacitance (TCC): | ±15% maximum (-55°C to +125°C) |
| Capacitance: | 510 pF to 0.01 µF | Insulation Resistance: | 510 pF to 0.01 MFd: 104 Megohms min. @ +25°C at rated WVDC 103 Megohms min. @ +125°C at rated WVDC |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 250% of rated WVDC for 5 secs. (125 VDC) |
| Working Voltage (WVDC): |
50 WVDC | Aging: | 3% maximum per decade hour |
| ESR: | See RF Performance Data | Piezo Effects | Negligible |
| FSR: | See RF Performance Data | ||
| RF Current: | See RF Performance Data | ||
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination P = Heavy Tin/Lead Coated, over Nickel Barrier Termination PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination CA = Gold Plated over Nickel Barrier Termination* |
Terminal Strength: | Terminations for chips and pellets withstand a pull of 5 lbs. min., 10 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
* RoHS Compliant
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. 200% WVDC applied. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
| Moisture Resistance: | MIL-STD-202, Method 106. | ||
| Capacitance Values | |||||||
|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
| 511 | 510 | K, M, N | 50 | 202 | 2000 | K, M, N | 50 |
| 561 | 560 | 222 | 2200 | ||||
| 621 | 620 | 272 | 2700 | ||||
| 681 | 680 | 332 | 3300 | ||||
| 751 | 750 | 392 | 3900 | ||||
| 821 | 820 | 472 | 4700 | ||||
| 911 | 910 | 502 | 5000 | ||||
| 102 | 1000 | 562 | 5600 | ||||
| 122 | 1200 | 682 | 6800 | ||||
| 152 | 1500 | 822 | 8200 | ||||
| 182 | 1800 | 103 | 10,000 | ||||
VRMS = 0.707 X WVDC
SPECIAL VALUES, TOLERANCES, HIGHER WVDC AND MATCHING AVAILABLE. PLEASE CONSULT FACTORY.






