Capacitors
800E Series NPO Ceramic High RF Power Multilayer Capacitors (MLCs)
ATC 800E Series Multilayer Capacitors
ATC’s 800E Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. ATC’s new NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance ensure that the 800E Series products are your best choice for high RF power applications from VHF through microwave frequencies.
- NEW! ATC New Offers Full Capacitance Value Range from 3.3 pF to 5100 pF for 800E Product Offering. See Capacitance Value Table below for details.
- Case E Size (.380" x .380")
- Capacitance Range: 3.3 pF to 5100 pF
- High Q
- Ultra-Stable Performance
- Ultra Low ESR
- High RF Current/Voltage
- High RF Power
- High Reliability
- 7200 WVDC
- RoHS Compliant, Pb Free
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Matching
- DC Blocking
Circuit Applications
- HF/RF Power Amplifiers
- Transmitters
- Antenna Tuning
- Plasma Chambers
- Medical (MRI coils)
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | E (.380" x .380") | Temperature Coefficient of Capacitance (TCC): | 0 ±30 PPM/°C (-55°C to +125°C) |
| Capacitance: | 3.3 pF to 5100 pF |
Insulation Resistance: | 105 Megohms min. @ +25°C at rated WVDC 104 Megohms min. @ +125°C at rated WVDC Max. test voltage is 500 VDC. |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 120% of WVDC for 5 seconds. |
| Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
| ESR: | See RF Performance Data | Piezo Effects | None |
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* Leaded Styles: See note below. |
Terminal Strength: | Terminations for chips withstand a pull of 10 lbs. min., 25 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
NOTE: Leaded styles are available: Microstrip (MS), Axial Ribbon (AR), Non-Mag Microstrip (MN), Non-Mag Axial Ribbon (AN).
All leads are high purity silver attached with high temperature solder and are RoHS compliant.
* RoHS Compliant
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: |
MIL-STD-202, Method 108, for 2000 hours, at 125°C. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
| Moisture Resistance: | MIL-STD-202, Method 106. | ||
| Capacitance Values | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
| 3R3 | 3.3 | B, C, D |
7200 | 360 | 36 | F, G, J, K | 7200 | 391 | 390 | F, G, J, K | 3600 |
| 3R6 | 3.6 | 390 | 39 | 431 | 430 | ||||||
| 3R9 | 3.9 | 430 | 43 | 471 | 470 | ||||||
| 4R3 | 4.3 | 470 | 47 | 511 | 510 | ||||||
| 4R7 | 4.7 | 510 | 51 | 561 | 560 | ||||||
| 5R1 | 5.1 | 560 | 56 | 621 | 620 |
2500
|
|||||
| 5R6 | 5.6 | 620 | 62 | 681 | 680 | ||||||
| 6R2 | 6.2 | 680 | 68 | 751 | 750 | ||||||
| 6R8 | 6.8 | 750 | 75 | 821 | 820 | ||||||
| 7R5 | 7.5 | 820 | 82 | 911 | 910 | ||||||
| 8R2 | 8.2 | 910 | 91 | 102 | 1000 | ||||||
| 9R1 | 9.1 | 101 | 100 | 112 | 1100 | ||||||
| 100 | 10 |
F, G, J, K
|
111 | 110 |
3600
|
122 | 1200 | ||||
| 110 | 11 | 121 | 120 | 132 | 1300 | ||||||
| 120 | 12 | 131 | 130 | 152 | 1500 | ||||||
| 130 | 13 | 151 | 150 | 162 | 1600 | ||||||
| 150 | 15 | 161 | 160 | 182 | 1800 | ||||||
| 160 | 16 | 181 | 180 |
202
|
2000
|
||||||
| 180 | 18 | 201 | 200 | 222 | 2200 | ||||||
| 200 | 20 | 221 | 220 | 242 | 2400 |
2000
|
|||||
| 220 | 22 | 241 | 240 | 272 | 2700 | G, J, K | |||||
| 240 | 24 | 271 | 270 | 302 | 3000 | ||||||
| 270 | 27 | 301 | 300 | 332 | 3300 | ||||||
| 300 | 30 | 331 | 330 | 392 | 3900 | ||||||
| 330 | 33 | 361 | 360 | 472 | 4700 | ||||||
| 512 | 5100 | ||||||||||
/800e_graph_1.jpg)
/800e_graph_2.jpg)
/800e_graph_3.jpg)
/800e_tcc.gif)
/800e_pnc.jpg)


