Capacitors
100B Series Porcelain Multilayer Capacitors (MLCs)
ATC 100B Series Multilayer Capacitors
ATC, the industry leader, offers new improved ESR/ESL performance for the 100B Series RF/Microwave Capacitors. This Series is now available with extended operating temperatures up to 175°C. High Density porcelain construction provides a rugged, hermetic package.
- NEW! Extended Voltage Ratings up to 1500 WVDC now available! See Capacitance Value Table for details.
- Case B Size (.110" x .110")
- Capacitance Range 0.1 pF to 1000 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High Self-Resonance
- Low Noise
- Extended Operating Temperatures up to 175°C
- Available with Encapsulation Option*
- Established Reliability (QPL)
*For leaded styles only
Functional Applications
- Bypass
- Coupling
- Tuning
- Feedback
- Impedance Maching
- DC Blocking
Circuit Applications
- UHF/Microwave/RF/IF Amplifiers
- Mixers
- Oscillators
- Low Noise Amplifiers
- Filter Networks
- Timing Circuits
- Delay Lines
- MRI Imaging Coils
- Medical Electronics
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | B (.110" x .110") |
Temperature Coefficient of Capacitance (TCC): | +90 ±20 PPM/°C (-55°C to +125°C) +90 ±30 PPM/°C (+125°C to +175°C) |
| Capacitance: | 0.1 pF to 1000 pF | Insulation Resistance: | 0.1 pF to 470 pF: 106 Megohms min. @ +25°C at rated WVDC 105 Megohms min. @ +125°C at rated WVDC 510 pF to 1000 pF: 105 Megohms min. @ +25°C at rated WVDC 104 Megohms min. @ +125°C at rated WVDC IR above +125°C is derated by one order of magnitude |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 250% of WVDC for capacitors rated at 500 volts DC or less for 5 seconds. 150% of WVDC for capacitors rated at 1250 volts DC or less for 5 seconds. 120% of WVDC for capacitors rated above 1250 volts DC for 5 seconds. |
| Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
| ESR: | See RF Performance Data | Piezo Effects | None |
| FSR: | See RF Performance Data | ||
| RF Current: | See RF Performance Data | ||
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination P = Heavy Tin/Lead Coated, over Nickel Barrier Termination PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination CA = Gold Plated over Nickel Barrier Termination* Leaded Styles: See note below. |
Terminal Strength: | Terminations for chips and pellets withstand a pull of 5 lbs. min., 15 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
NOTE: Leaded styles are available: Microstrip (MS), Axial Ribbon (AR), Radial Ribbon (RR), Radial Wire (RW), Axial Wire (AW), Narrow Microstrip (NM), Narrow Axial Ribbon (NA), Vertical Narrow Microstrip (H), Non-Mag Microstrip (MN), Non-Mag Axial Ribbon (AN), Non-Mag Radial Ribbon (FN), Non-Mag Radial Wire (RN), Non-Mag Axial Wire (BN), Non-Mag Narrow Microstrip (DN), Non-Mag Narrow Axial Ribbon (GN) and Non-Mag Vertical Narrow Microstrip (HN). All leads are high purity silver attached with high temperature solder and are RoHS compliant.
* RoHS Compliant
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. Voltage Applied: 200% of WVDC for capacitors rated at 500 volts DC or less. 120% of WVDC for capacitors rated at 1250 volts DC or less. 100% of WVDC for capacitors rated above 1250 volts DC. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
| Moisture Resistance: | MIL-STD-202, Method 106. | ||
| Capacitance Values | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | ||||
| Std. | Ext. | Std. | Ext. | Std. | Ext. | Std. | Ext. | ||||||||||||
| 0R1 | 0.1 | B | 500 | 1500
|
2R4 | 2.4 | B, C, D |
500 | 1500
|
200 | 20 | F, G, J, K, M |
500 | 1500
|
151 | 150 | F, G, J, K, M |
300 | 1000
|
| 0R2 | 0.2 | 2R7 | 2.7 | 220 | 22 | 161 | 160 | ||||||||||||
| 0R3 | 0.3 | B, C | 3R0 | 3.0 | 240 | 24 | 181 | 180 | |||||||||||
| 0R4 | 0.4 | 3R3 | 3.3 | 270 | 27 | 201 | 200 | ||||||||||||
| 0R5 | 0.5 | B, C, D |
3R6 | 3.6 | 300 | 30 | 221 | 220 | 200 | ||||||||||
| 0R6 | 0.6 | 3R9 | 3.9 | 330 | 33 | 241 | 240 |
600
|
|||||||||||
| 0R7 | 0.7 | 4R3 | 4.3 | 360 | 36 | 271 | 270 | ||||||||||||
| 0R8 | 0.8 | 4R7 | 4.7 | 390 | 39 | 301 | 300 | ||||||||||||
| 0R9 | 0.9 | 5R1 | 5.1 | 430 | 43 | 331 | 330 | ||||||||||||
| 1R0 | 1.0 | 5R6 | 5.6 | 470 | 47 | 361 | 360 | ||||||||||||
| 1R1 | 1.1 | 6R2 | 6.2 | 510 | 51 | 391 | 390 | ||||||||||||
| 1R2 | 1.2 | 6R8 | 6.8 | B, C, J, K, M |
560 | 56 | 431 | 430 | |||||||||||
| 1R3 | 1.3 | 7R5 | 7.5 | 620 | 62 | 471 | 470 | ||||||||||||
| 1R4 | 1.4 | 8R2 | 8.2 | 680 | 68 | 511 | 510 | 100 | 300
|
||||||||||
| 1R5 | 1.5 | 9R1 | 9.1 | 750 | 75 | 561 | 560 | ||||||||||||
| 1R6 | 1.6 | 100 | 10 | F, G, J, K, M |
820 | 82 | 621 | 620 | |||||||||||
| 1R7 | 1.7 | 110 | 11 | 910 | 91 | 681 | 680 | 50 | |||||||||||
| 1R8 | 1.8 | 120 | 12 | 101 | 100 | 751 | 750 | ||||||||||||
| 1R9 | 1.9 | 130 | 13 | 111 | 110 | 300 | 821 | 820 | |||||||||||
| 2R0 | 2.0 | 150 | 15 | 121 | 120 | 1000 | 911 | 910 | |||||||||||
| 2R1 | 2.1 | 160 | 16 | 131 | 130 | 102 | 1000 | ||||||||||||
| 2R2 | 2.2 | 180 | 18 | ||||||||||||||||
*VRMS = 0.707 X WVDC
SPECIAL VALUES, TOLERANCES, HIGHER WVDC AND MATCHING AVAILABLE. ENCAPSULATION OPTION AVAILABLE. PLEASE CONSULT FACTORY.
NOTE: EXTENDED WVDC DOES NOT APPLY TO CDR PRODUCTS.

/p17_chart-100-B-ESR_1-51-pf.jpg)
/p17_chart-100-B-ESR_56-1000-pF.jpg)
/p17_chart-100-B--FSR.jpg)
/p17_chart-100B-RF-Current_1-51-pF.jpg)
/p17_chart-100B-RF-Current_56-1000-pF.jpg)
/p17_chart-100b_RF-Current_extend_volt.jpg)
/100b_ordering_info.jpg)



