Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  WLC Ultra-broadband Inductors

WLC Ultra-broadband Inductors

 ATC Part Number:
 506WLC2R0KG250B  
 Inductance:
 2.0 ±0.2 μH  
 Number of Turns:
 46 Turns of 44 AWG Cu  
 Rdc:
 1.45 Ohms  
 Idc:
 250 mA Max  
 Operating Frequency:
 2.3 MHz to 40 GHz  
 Operating Temperature:
 -40°C to +85°C  
 Insertion Loss:
 0.5 dB Typical  
 Return Loss:
 17 dB Typical  
 Inductance:
   2 μH
 Select Display Option:
  Outline Drawing
  S11 dB vs Frequency
  S11 phase vs Frequency
  S21 dB vs Frequency
  S21 phase vs Frequency
  S11/S22 Smith Chart
  S21/S12 Smith Chart
 Inductance Tolerance:
  K - ±10%
 Packaging:
  B - One piece in plastic box
 Leads:
  G - 15 -25 μin Gold Plated Leads