Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  WLS Inductors

WLS Inductors

 ATC Part Number:
 506WLSM0R47KT815T  
 Inductance:
 0.47 ±0.05 μH  
 Number of Turns:
 22 Turns of 38 AWG Cu  
 Rdc:
 0.19 Ohms  
 Idc:
 815 mA Max  
 Operating Frequency:
 9.5 MHz to 40 GHz  
 Operating Temperature:
 -40°C to +125°C  
 Insertion Loss:
 <0.5 dB Typical  
 Return Loss:
 >20 dB Typical  
 Select Inductance:
 Size M  Size N
  0.47 μH   1.47 μH
  0.70 μH   2.00 μH
  1.10 μH   3.30 μH
  2.00 μH   6.00 μH
  3.80 μH   10.7 μH
 Select Display Option:
  Outline Drawing
  S11 dB vs Frequency
  S11 phase vs Frequency
  S21 dB vs Frequency
  S21 phase vs Frequency
  S11/S22 Smith Chart
  S21/S12 Smith Chart
 Inductance Tolerance:
  K - ±10%
 Packaging:
  T - Tape & Reel
 Leads:
  T - Tin Termination