Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  High Value Resistors

High Value Resistors

 Example ATC Part Number:
 ATCCHVRL2204FTDT  
 Resistance:
 2.2 ±0.022 MOhms  
 T.C. of Resistance:
 ±50 ppm/°C  
 Maximum Voltage:
 1 KV  
 Power Rating:
 125 mW  
 Sheet Resistance (TaN):
 300 to 1300 Ohms/Square  
 Operating Temperature:
 -40°C to +125°C  
 Resistor Values:
  The resistance values range
  from 2.2 MOhm to 20 MOhm.

  Contact the factory for specific
  resistance values.
 Resistance Tolerance:
  F - ±1%
  J - ±5%
 Packaging:
  T - Tape & Reel
 Termination:
  Flexiterm® (Ag/Epoxy) NiSn Plated
 Temperature Coefficient
 of Resistance:
  D - ±50 ppm/°C
  E - ±100 ppm/°C