Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  Wirebond Resistors

Wirebond Resistors

 ATC Part Number:
 ATCWBR12701FGDW  
 Resistance:
 2700 ±27 Ohms  
 T.C. of Resistance:
 ±50 ppm/°C  
 Maximum Rated Voltage:
 125 Volts  
 Power Rating:
 250 mW  
 Sheet Resistance (TaN):
 30 to 100 Ohms/Square  
 Operating Temperature:
 -55°C to +125°C  
 Insulation Resistance:
 106 MOhms  
 Select Resistor Value:
    2700 Ohms     10000 Ohms     33000 Ohms     100000 Ohms
    3300 Ohms     12000 Ohms     39000 Ohms     120000 Ohms
    4700 Ohms     15000 Ohms     47000 Ohms     150000 Ohms
    5600 Ohms     18000 Ohms     56000 Ohms     180000 Ohms
    6800 Ohms     22000 Ohms     68000 Ohms  
    8200 Ohms     27000 Ohms     82000 Ohms  
 Resistance Tolerance:
   B - ±0.1%
   D - ±0.5%
   F - ±1%
 Temp Coefficient of Resistance:
   C - ±25 ppm/°C
   D - ±50 ppm/°C
   E - ±100 ppm/°C
 Packaging:
  W - Waffle Pack
 Termination:
  G - Gold Wire Bond
        Terminations