Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  Ultrabroadband Resistors

Ultrabroadband Resistors

 ATC Part Number:
 ATC504L0250FTNCFT  
 Resistance:
 25 Ohms  
 T.C. of Resistance:
 -50 to -150 ppm/°C  
 Operating Frequency:
 DC to 20 GHz  
 Power Rating:
 125 mW  
 Sheet Resistance (TaN):
 30 to 100 Ohms/Square  
 Operating Temperature:
 -40°C to +125°C  
 Select Resistor Value:
    25 Ohms
    50 Ohms
    100 Ohms
    200 Ohms
 Resistance Tolerance:
  F - ±1%
 Packaging:
  T - Tape & Reel
 Termination:
  Flexiterm® (Ag/Epoxy) NiSn Plated