Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  500S Millimeter-Wave Surface Mount Capacitors

500S Millimeter-Wave Surface Mount Capacitors

 Capacitance:
  0.1 pF   1.3 pF   4.3 pF
  0.2 pF   1.5 pF   4.7 pF
  0.3 pF   1.6 pF   5.1 pF
  0.4 pF   1.8 pF   5.6 pF
  0.5 pF   2.0 pF   6.2 pF
  0.6 pF   2.2 pF   6.8 pF
  0.7 pF   2.4 pF   7.5 pF
  0.8 pF   2.7 pF   8.2 pF
  0.9 pF   3.0 pF   9.1 pF
  1.0 pF   3.3 pF   10.0 pF
  1.1 pF   3.6 pF  
  1.2 pF   3.9 pF  
 ATC Part Number: ATC500S0R1AS100XT
 Capacitance: 0.1 ±0.05 pF
 Temperature Coefficient: 0 ±30 ppm/°C
 Series Resonance: 26.5 GHz
 Parallel Resonance: 40.00 GHz
 Working Voltage: 100 V
 Insulation Resistance: 1011 Ohms @ +25°C
 Q @ 1 MHz: >1000
 Operating Temperature: -55°C to +125°C
Part Datasheet
 Capacitance Tolerance
  A - ±0.05 pF
  B - ±0.1 pF
  C - ±0.25 pF
  D - ±0.5 pF
 Packaging
 T - 5 in Tape & Reel
 Termination
 T - Tin plated over Ni Barrier