Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  Single Layer Capacitors

Single Layer Capacitors

 Capacitance:
pF
nF
 ATC Part Number:
 Capacitance: 
 Dielectric Constant: 
 Min. Q @ 1 MHz: 
 Series Resonance: 
 Working Voltage: 
 
 Series Selection
  ATC 116 Series MICROCAP®
 Straight-sided design offers the highest
 capacitance per outline size.
  ATC 111 Series MICROCAP®
 Beveled edges minimize the potential
 for crack propagation.
  ATC 118 Series BORDERCAPSTM
 Border design to minimize potential shorting
 by epoxy or solder attach.
  ATC 113 Series TWIN/CAPS®
 Two capacitors on one substrate, useful in
 microstrip applications.
  ATC 117 Series MULTICAPSTM
 Ideal for multiple capacitance applications,
 such as MMIC bias circuits.
 Sort Capacitors by:
  Case Size (Small to Large)
  Q (High to Low)
 Capacitance Tolerance
 
 Termination
 TT - Thin Film

 Ti-W/Ni/Au
 100 µin Min Au

 Contact ATC for alternate termination
 styles.