Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Tech-Select >  Broadband Capacitors

Broadband Capacitors

 ATC Part Number:  ATC520L103KT16T  ATC530L104KT16T
 Capacitance:   10 ± 1 nF  100 ± 10 nF
 Temperature Coefficient:   ±15%  ±15%
 Frequency Range:   160 KHz to 16 GHz  16 KHz to 18 GHz
 Maximum Dissipation Factor:   3% at 1 KHz  5% at 1 KHz
 Working Voltage:   16V  16V
 Insulation Resistance:   1011 Ohms @ +25°C  108 Ohms @ +25°C
 Insertion Loss:   1 dB Max  1 dB Max
 Operating Temperature:   -55°C to +125°C  -55°C to +125°C
  Part Datasheet Part Datasheet
 ATC Part Number:    ATC530Z104KT10T
 Capacitance:     100 ± 10 nF
 Temperature Coefficient:     ±15%
 Frequency Range:     16 KHz to 20 GHz
 Maximum Dissipation Factor:     5% at 1 KHz
 Working Voltage:     10V
 Insulation Resistance:     108 Ohms @ +25°C
 Insertion Loss:     0.4 dB Typ
 Operating Temperature:     -55°C to +85°C
  Part Datasheet