Toggle navigation
Go
Tech-Select
SPECIALTY RF
/
MICROWAVE
/
MILLIMETER-WAVE
COMPONENT
SOLUTIONS
Home
>
Tech-Select
>
520L Broadband Capacitors
520L Broadband Capacitors
Graph Options
S11 / S22
dB vs F
phase vs F
S21 / S12
dB vs F
phase vs F
Smith Charts
S11/S22 vs F
S21/S12 vs F
ATC520L103KT16T S11/S22 Magnitude
ATC520L103KT16T
Capacitance:
10 ± 1 nF
Temperature Coefficient:
±15%
Frequency Range:
160 KHz to 16 GHz
Maximum Dissipation Factor:
3% at 1 KHz
Working Voltage:
16V
Insulation Resistance:
10
11
Ohms @ +25°C
Insertion Loss:
1 dB Max
Operating Temperature:
-55°C to +125°C
close
close
close
Item successfully added to your cart
Qty
Item
Description
Price
Total
View Cart
Checkout