Wire Wound Chip Inductors

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home >  Products >  Inductors >  Wire Wound Chip Inductors

 

Wire Wound Chip Inductors


ATC WL Series, High Frequency Wire Wound Chip Inductors

ATC's family of RF surface mount inductor components is intended to complement its high frequency ultra low ESR capacitor products. The WL Series wire wound chip inductors have been designed to provide excellent performance at competitive prices. The WL Series is especially attractive for all 800 MHz to 3.4 GHz wireless applications where cost and performance are major factors. These applications include but are not limited to: cellular base stations, broadband wireless services, point-to-point and point-to-multipoint radio as well as other RF and microwave telecommunications systems.

Inductor Products Overview
Select a case size code to view a complete list of inductance values and performance data for each value.

Note: Additional data for 0603, 0805, 1008 and 1206 will be available shortly. Please consult factory for details.

Case
Size
Code
Performance
Data
PDF Inductance Value
(nH)
Tolerance
Code
Q Min. SRF
(MHz)
typ.
RDC
(Ohms)
max.
IDC
(mA)
max.
0402 Inductance
and Q
vs.
Frequency
S-Parameter
Data
  1.0 @ 250 MHz
10 @ 250 MHz
100 @ 250 MHz
J, K
G, J, K
G, J, K
16
21
22
12,700
3900
1160
0.045
0.195
1.120
1360
480
100
0603 Inductance
and Q
vs.
Frequency
S-Parameter
Data
  1.6 @ 250 MHz
22 @ 250 MHz
470 @ 100 MHz
J, K
G, J, K
G, J, K
16
38
23
12,500
3000
600
0.040
0.190
3.600
700
700
80
0805 Inductance
and Q
vs.
Frequency
S-Parameter
Data
  2.7 @ 250 MHz
100 @ 150 MHz
4700 @ 7.9 MHz
J, K
G, J, K
G, J, K
80 @ 1500
65 @ 500
15 @ 7.9
7900
1200
40
0.060
0.460
6.400
800
400
90
1008 Inductance
and Q
vs.
Frequency
S-Parameter
Data
  5.6 @ 50 MHz
330 @ 25 MHz
15000 @ 2.52 MHz
J, K
G, J, K
G, J, K
50 @ 1500
45@100
15 @ 7.96
4000
570
15
0.15
1.05
11.5
1000
450
120

Search Products

Search Products Within: