Inductor Details 0805
SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS
Home > Products > Inductors > WL Series Wirewound Chip Inductors > ATC 0805 WL Series Inductors
ATC 0805 WL Series Inductors
Inductance and Q vs. Frequency
Select a part number to view Inductance vs. Frequency and Q vs. Frequency.
| ATC Catalog Part Number |
Description | ATC Catalog Part Number |
Description |
|---|---|---|---|
| 0805WL3R3 | 0805 WW 3.3nH | 0805WL820 | 0805 WW 82nH |
| 0805WL5R6 | 0805 WW 5.6nH | 0805WL910 | 0805 WW 91nH |
| 0805WL6R8 | 0805 WW 6.8nH | 0805WL101 | 0805 WW 100nH |
| 0805WL7R5 | 0805 WW 7.5nH | 0805WL111 | 0805 WW 110nH |
| 0805WL8R2 | 0805 WW 8.2nH | 0805WL121 | 0805 WW 120nH |
| 0805WL100 | 0805 WW 10nH | 0805WL151 | 0805 WW 150nH |
| 0805WL120 | 0805 WW 12nH | 0805WL181 | 0805 WW 180nH |
| 0805WL150 | 0805 WW 15nH | 0805WL201 | 0805 WW 200nH |
| 0805WL180 | 0805 WW 18nH | 0805WL221 | 0805 WW 220nH |
| 0805WL220 | 0805 WW 22nH | 0805WL241 | 0805 WW 240nH |
| 0805WL240 | 0805 WW 24nH | 0805WL251 | 0805 WW 250nH |
| 0805WL270 | 0805 WW 27nH | 0805WL271 | 0805 WW 270nH |
| 0805WL330 | 0805 WW 33nH | 0805WL331 | 0805 WW 330nH |
| 0805WL360 | 0805 WW 36nH | 0805WL391 | 0805 WW 390nH |
| 0805WL390 | 0805 WW 39nH | 0805WL471 | 0805 WW 470nH |
| 0805WL430 | 0805 WW 43nH | 0805WL561 | 0805 WW 560nH |
| 0805WL470 | 0805 WW 47nH | 0805WL681 | 0805 WW 680nH |
| 0805WL560 | 0805 WW 56nH | 0805WL821 | 0805 WW 820nH |
| 0805WL680 | 0805 WW 68nH |


