Inductor Details 1008
SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS
Home > Products > Inductors > WL Series Wirewound Chip Inductors > ATC 1008 WL Series Inductors
ATC 1008 WL Series Inductors
Inductance and Q vs. Frequency
Select a part number to view Inductance vs. Frequency and Q vs. Frequency.
| ATC Catalog Part Number |
Description | ATC Catalog Part Number |
Description |
|---|---|---|---|
| 1008WL4R7 | 1008 WW 4.7nH | 1008WL331 | 1008 WW 330nH |
| 1008WL100 | 1008 WW 10nH | 1008WL391 | 1008 WW 390nH |
| 1008WL120 | 1008 WW 12nH | 1008WL471 | 1008 WW 470nH |
| 1008WL150 | 1008 WW 15nH | 1008WL561 | 1008 WW 560nH |
| 1008WL180 | 1008 WW 18nH | 1008WL621 | 1008 WW 620nH |
| 1008WL220 | 1008 WW 22nH | 1008WL681 | 1008 WW 680nH |
| 1008WL270 | 1008 WW 27nH | 1008WL751 | 1008 WW 750nH |
| 1008WL330 | 1008 WW 33nH | 1008WL821 | 1008 WW 820nH |
| 1008WL390 | 1008 WW 39nH | 1008WL911 | 1008 WW 910nH |
| 1008WL470 | 1008 WW 47nH | 1008WL102 | 1008 WW 1000nH |
| 1008WL560 | 1008 WW 56nH | 1008WL122 | 1008 WW 1200nH |
| 1008WL680 | 1008 WW 68nH | 1008WL152 | 1008 WW 1500nH |
| 1008WL820 | 1008 WW 82nH | 1008WL182 | 1008 WW 1800nH |
| 1008WL101 | 1008 WW 100nH | 1008WL222 | 1008 WW 2200nH |
| 1008WL121 | 1008 WW 120nH | 1008WL272 | 1008 WW 2700nH |
| 1008WL151 | 1008 WW 150nH | 1008WL332 | 1008 WW 3300nH |
| 1008WL181 | 1008 WW 180nH | 1008WL392 | 1008 WW 3900nH |
| 1008WL221 | 1008 WW 220nH | 1008WL472 | 1008 WW 4700nH |
| 1008WL271 | 1008 WW 270nH |


