Inductor Details 0402
SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS
Home > Products > Inductors > WL Series Wirewound Chip Inductors > ATC 0402 WL Series Inductors
ATC 0402 WL Series Inductors
Inductance and Q vs. Frequency
Select a part number to view Inductance vs. Frequency and Q vs. Frequency.
| ATC Catalog Part Number |
Description | ATC Catalog Part Number |
Description |
|---|---|---|---|
| 0402WL1R0 | 0402 WW 1nH | 0402WL8R2 | 0402 WW 10nH |
| 0402WL2R0 | 0402 WW 2nH | 0402WL9R0 | 0402 WW 9nH |
| 0402WL2R2 | 0402 WW 2.2nH | 0402WL100 | 0402 WW 10nH |
| 0402WL3R3 | 0402 WW 3.3nH | 0402WL110 | 0402 WW 11nH |
| 0402WL3R6 | 0402 WW 3.6nH | 0402WL120 | 0402 WW 12nH |
| 0402WL3R9 | 0402 WW 3.9nH | 0402WL150 | 0402 WW 15nH |
| 0402WL5R1 | 0402 WW 5.1nH | 0402WL190 | 0402 WW 19nH |
| 0402WL5R6 | 0402 WW 5.6nH | 0402WL230 | 0402 WW 23nH |
| 0402WL6R2 | 0402 WW 6.2nH | 0402WL270 | 0402 WW 27nH |
| 0402WL7R5 | 0402 WW 7.5nH | 0402WL360 | 0402 WW 36nH |
| 0402WL400 | 0402 WW 40nH | 0402WL470 | 0402 WW 47nH |
| 0402WL560 | 0402 WW 56nH |


