Inductor Details 0603
SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS
Home > Products > Inductors > WL Series Wirewound Chip Inductors > ATC 0603 WL Series Inductors
ATC 0603 WL Series Inductors
Inductance and Q vs. Frequency
Select a part number to view Inductance vs. Frequency and Q vs. Frequency.
| ATC Catalog Part Number |
Description | ATC Catalog Part Number |
Description |
|---|---|---|---|
| 0603WL1R6 | 0603 WW 1.6nH | 0603WL220 | 0603 WW 22nH |
| 0603WL1R8 | 0603 WW 1.8nH | 0603WL240 | 0603 WW 24nH |
| 0603WL3R3 | 0603 WW 3.3nH | 0603WL270 | 0603 WW 27nH |
| 0603WL3R6 | 0603 WW 3.6nH | 0603WL300 | 0603 WW 30nH |
| 0603WL3R9 | 0603 WW 3.9nH | 0603WL330 | 0603 WW 33nH |
| 0603WL4R3 | 0603 WW 4.3nH | 0603WL360 | 0603 WW 36nH |
| 0603WL4R7 | 0603 WW 4.7nH | 0603WL390 | 0603 WW 39nH |
| 0603WL5R1 | 0603 WW 5.1nH | 0603WL430 | 0603 WW 43nH |
| 0603WL5R6 | 0603 WW 5.6nH | 0603WL470 | 0603 WW 47nH |
| 0603WL6R3 | 0603 WW 6.3nH | 0603WL560 | 0603 WW 56nH |
| 0603WL6R8 | 0603 WW 6.8nH | 0603WL680 | 0603 WW 68nH |
| 0603WL7R5 | 0603 WW 7.5nH | 0603WL720 | 0603 WW 72nH |
| 0603WL8R2 | 0603 WW 8.2nH | 0603WL820 | 0603 WW 82nH |
| 0603WL8R7 | 0603 WW 8.7nH | 0603WL101 | 0603 WW 100nH |
| 0603WL9R5 | 0603 WW 9.5nH | 0603WL111 | 0603 WW 110nH |
| 0603WL100 | 0603 WW 10nH | 0603WL121 | 0603 WW 120nH |
| 0603WL110 | 0603 WW 11nH | 0603WL151 | 0603 WW 150nH |
| 0603WL120 | 0603 WW 12nH | 0603WL181 | 0603 WW 180nH |
| 0603WL150 | 0603 WW 15nH | 0603WL221 | 0603 WW 220nH |
| 0603WL160 | 0603 WW 16nH | 0603WL271 | 0603 WW 270nH |
| 0603WL180 | 0603 WW 18nH |


