Capacitors
700A Series NPO Porcelain and Ceramic Multilayer Capacitors (MLCs)
ATC 700A Series Multilayer Capacitors
ATC, the industry leader, offers new improved ESR/ESL performance for the 700A Series RF/Microwave Capacitors. The superior high self- resonance and zero TCC characteristic of this Series provide excellent performance over a broad range of RF and microwave applications requiring minimum drift. High density porcelain and ceramic constructions provide a rugged, hermetic package.
- NEW! Extended Voltage Ratings up to 250 WVDC are now available! See Capacitance Value Table for details.
- Case A Size (.055" x .055")
- Capacitance Range 0.1 pF to 1000 pF
- Low ESR/ESL
- Zero TCC
- Low Noise
- High Self-Resonance
- Rugged Construction
- Established Reliability (QPL)
Functional Applications
- Bypass
- Coupling
- Tuning
- DC Blocking
Circuit Applications
- Filter Networks
- Oscillators
- Timing Circuits
- Small Signal RF Amplifiers
- Medical Electronics
Electrical Specifications | |||
---|---|---|---|
Case Size: | A (.055" x .055") | Temperature Coefficient of Capacitance (TCC): | 0 ±30 PPM/°C (-55°C to +125°C) |
Capacitance: | 0.1 pF to 1000 pF | Insulation Resistance: | 0.1 pF to 470 pF: 106 Megohms min. @ +25°C at rated WVDC 105 Megohms min. @ +125°C at rated WVDC 510 pF to 1000 pF: 105 Megohms min. @ +25°C at rated WVDC 104 Megohms min. @ +125°C at rated WVDC |
Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 250% of rated WVDC for 5 secs. |
Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
ESR: | See RF Performance Data | Piezo Effects | None |
FSR: | See RF Performance Data | ||
RF Current: | See RF Performance Data |
Mechanical Specifications | |||
---|---|---|---|
Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination P = Heavy Tin/Lead Coated, over Nickel Barrier Termination PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination CA = Gold Plated over Nickel Barrier Termination* |
Terminal Strength: | Terminations for chips and pellets withstand a pull of 5 lbs. min., 10 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
Environmental Specifications | |||
---|---|---|---|
Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. 200% WVDC applied. | Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
Moisture Resistance: | MIL-STD-202, Method 106. |
Capacitance Values | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | ||||
Std. | Ext. | Std. | Ext. | Std. | Ext. | Std. | Ext. | ||||||||||||
0R1 | 0.1 | B | 150 |
250 |
2R4 | 2.4 | B, C, D |
150 |
250 |
200 | 20 | F, G, J, K, M |
150 | 250
|
151 | 150 | F, G, J, K, M |
150 | N/A |
0R2 | 0.2 | 2R7 | 2.7 | 220 | 22 | 161 | 160 | ||||||||||||
0R3 | 0.3 | B, C |
3R0 | 3.0 | 240 | 24 | 181 | 180 | |||||||||||
0R4 | 0.4 | 3R3 | 3.3 | 270 | 27 | 201 | 200 | ||||||||||||
0R5 | 0.5 | B, C, D |
3R6 | 3.6 | 300 | 30 | 221 | 220 | |||||||||||
0R6 | 0.6 | 3R9 | 3.9 | 330 | 33 | 241 | 240 | ||||||||||||
0R7 | 0.7 | 4R3 | 4.3 | 360 | 36 | 271 | 270 | ||||||||||||
0R8 | 0.8 | 4R7 | 4.7 | 390 | 39 | 301 | 300 | ||||||||||||
0R9 | 0.9 | 5R1 | 5.1 | 430 | 43 | 331 | 330 | ||||||||||||
1R0 | 1.0 | 5R6 | 5.6 | 470 | 47 | 361 | 360 | ||||||||||||
1R1 | 1.1 | 6R2 | 6.2 | 510 | 51 | 391 | 390 | ||||||||||||
1R2 | 1.2 | 6R8 | 6.8 |
B,
C, J, K, M |
560 | 56 | 431 | 430 | |||||||||||
1R3 | 1.3 | 7R5 | 7.5 | 620 | 62 |
200
|
471 | 470 | |||||||||||
1R4 | 1.4 | 8R2 | 8.2 | 680 | 68 | 511 | 510 | ||||||||||||
1R5 | 1.5 | 9R1 | 9.1 | 750 | 75 | 561 | 560 | ||||||||||||
1R6 | 1.6 | 100 | 10 |
F,
G, J, K, M |
820 | 82 | 621 | 620 | |||||||||||
1R7 | 1.7 | 110 | 11 | 910 | 91 | 681 | 680 |
50
|
|||||||||||
1R8 | 1.8 | 120 | 12 | 101 | 100 | 751 | 750 | ||||||||||||
1R9 | 1.9 | 130 | 13 | 111 | 110 |
N/A
|
821 | 820 | |||||||||||
2R0 | 2.0 | 150 | 15 | 121 | 120 | 911 | 910 | ||||||||||||
2R1 | 2.1 | 160 | 16 | 131 | 130 | 102 | 1000 | ||||||||||||
2R2 | 2.2 | 180 | 18 |
VRMS = 0.707 x WVDC
SPECIAL VALUES, TOLERANCES, HIGHER WVDC AND MATCHING AVAILABLE.
PLEASE CONSULT FACTORY.
NOTE: EXTENDED WVDC DOES NOT APPLY TO CDR PRODUCTS.
Capacitance values in bold type indicate porcelain dielectric. All other capacitance values indicate ceramic dielectric.
All 700 A Capacitors are available laser marked with ATC's identification, capacitance code and tolerance.