Capacitors
700B Series NPO Porcelain and Ceramic Multilayer Capacitors (MLCs)
ATC 700B Series Multilayer Capacitors
ATC, the industry leader, is announcing new improved ESR/ESL performance for the 700B Series RF/Microwave Capacitors. The superior high self-resonance and zero TCC characteristic of this Series provide excellent performance over a broad range of RF and microwave applications requiring minimum drift, including RF power. Porcelain and ceramic construction provide a rugged, hermetic package.
- NEW! Extended Voltage Ratings are now available up to 1500 WVDC! See Capacitance Value Table for details.
- Case B Size (.110" x .110")
- Capacitance Range 0.1 pF to 5100 pF
- Low ESR/ESL
- Zero TCC
- Low Noise
- High Self-Resonance
- Rugged Construction
- Established Reliability (QPL)
- Available with Encapsulation Option*
*For leaded styles only
Functional Applications
- Bypass
- Coupling
- Tuning
- DC Blocking
Circuit Applications
- Filter Networks
- Oscillators
- Timing Circuits
- RF Power Amplifiers
- MRI Imaging Coils and Medical Electronics
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | B (.110" x .110") | Temperature Coefficient of Capacitance (TCC): | 0 ±30 PPM/°C (-55°C to +125°C) |
| Capacitance: | 0.1 pF to 5100 pF | Insulation Resistance: | 0.1 pF to 470 pF: 106 Megohms min. @ +25°C at rated WVDC 105 Megohms min. @ +125°C at rated WVDC 510 pF to 5100 pF: 105 Megohms min. @ +25°C at rated WVDC 104 Megohms min. @ +125°C at rated WVDC |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 250% of WVDC for capacitors rated at 500 volts DC or less for 5 seconds. 150% of WVDC for capacitors rated at 1250 volts DC or less for 5 seconds. 120% of WVDC for capacitors rated above 1250 volts DC for 5 seconds. |
| Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
| ESR: | See RF Performance Data | Piezo Effects | None |
| FSR: | See RF Performance Data | ||
| RF Current: | See RF Performance Data | ||
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination P = Heavy Tin/Lead Coated, over Nickel Barrier Termination PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination CA = Gold Plated over Nickel Barrier Termination* Leaded Styles: See note below. |
Terminal Strength: | Terminations for chips and pellets withstand a pull of 5 lbs. min., 15 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
NOTE: Leaded styles are available: Microstrip (MS), Axial Ribbon (AR), Radial Ribbon (RR), Radial Wire (RW), Axial Wire (AW), Narrow Microstrip (NM), Narrow Axial Ribbon (NA), Vertical Narrow Microstrip (H), Non-Mag Microstrip (MN), Non-Mag Axial Ribbon (AN), Non-Mag Radial Ribbon (FN), Non-Mag Radial Wire (RN), Non-Mag Axial Wire (BN), Non-Mag Narrow Microstrip (DN), Non-Mag Narrow Axial Ribbon (GN) and Non-Mag Vertical Narrow Microstrip (HN). All leads are high purity silver attached with high temperature solder and are RoHS compliant.
* RoHS Compliant
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. Voltage Applied: 200% of WVDC for capacitors rated at 500 volts DC or less. 120% of WVDC for capacitors rated at 1250 volts DC or less. 100% of WVDC for capacitors rated above 1250 volts DC. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
| Moisture Resistance: | MIL-STD-202, Method 106. | ||
| Capacitance Values | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | ||||
| Std. | Ext. | Std. | Ext. | Std. | Ext. | Std. | Ext. | ||||||||||||
| 0R1 | 0.1 | B | 500 | 1500
|
3R3 | 3.3 | B, C, D | 500 | 1500
|
330 | 33 | F, G, J, K, M |
500 | 1500
|
331 | 330 | F, G, J, K, M |
200 | N/A |
| 0R2 | 0.2 | 3R6 | 3.6 | 360 | 36 | 361 | 360 | ||||||||||||
| 0R3 | 0.3 | B, C |
3R9 | 3.9 | 390 | 39 | 391 | 390 | |||||||||||
| 0R4 | 0.4 | 4R3 | 4.3 | 430 | 43 | 431 | 430 | ||||||||||||
| 0R5 | 0.5 | B, C, D |
4R7 | 4.7 | 470 | 47 | 471 | 470 | |||||||||||
| 0R6 | 0.6 | 5R1 | 5.1 | 510 | 51 |
1000
|
511 | 510 | 150 | ||||||||||
| 0R7 | 0.7 | 5R6 | 5.6 | 560 | 56 | 561 | 560 | ||||||||||||
| 0R8 | 0.8 | 6R2 | 6.2 | 620 | 62 | 621 | 620 | ||||||||||||
| 0R9 | 0.9 | 6R8 | 6.8 |
B,
C, J, K, M |
680 | 68 | 681 | 680 | |||||||||||
| 1R0 | 1.0 | 7R5 | 7.5 | 750 | 75 | 751 | 750 | ||||||||||||
| 1R1 | 1.1 | 8R2 | 8.2 | 820 | 82 | 821 | 820 | ||||||||||||
| 1R2 | 1.2 | 9R1 | 9.1 | 910 | 91 | 911 | 910 | ||||||||||||
| 1R3 | 1.3 | 100 | 10 |
F,
G, J, K, M |
101 | 100 | 102 | 1000 | |||||||||||
| 1R4 | 1.4 | 110 | 11 | 111 | 110 |
300
|
112 | 1100 | 50 | ||||||||||
| 1R5 | 1.5 | 120 | 12 | 121 | 120 | 122 | 1200 | ||||||||||||
| 1R6 | 1.6 | 130 | 13 | 131 | 130 | 152 | 1500 | ||||||||||||
| 1R7 | 1.7 | 150 | 15 | 151 | 150 | 182 | 1800 | ||||||||||||
| 1R8 | 1.8 | 160 | 16 | 161 | 160 | 222 | 2200 | ||||||||||||
| 1R9 | 1.9 | 180 | 18 | 181 | 180 | 272 | 2700 | ||||||||||||
| 2R0 | 2.0 | 200 | 20 | 201 | 200 | 302 | 3000 | ||||||||||||
| 2R1 | 2.1 | 220 | 22 | 221 | 220 |
200
|
N/A
|
332 | 3300 | ||||||||||
| 2R2 | 2.2 | 240 | 24 | 241 | 240 | 392 | 3900 | ||||||||||||
| 2R4 | 2.4 | 270 | 27 | 271 | 270 | 472 | 4700 | ||||||||||||
| 2R7 | 2.7 | 300 | 30 | 301 | 300 | 512 | 5100 | ||||||||||||
| 3R0 | 3.0 | ||||||||||||||||||
VRMS = 0.707 x WVDC
SPECIAL VALUES, TOLERANCES, HIGHER WVDC AND MATCHING AVAILABLE.
ENCAPSULATION OPTION AVAILABLE. PLEASE CONSULT FACTORY.
Capacitance values in bold type indicate porcelain dielectric. All other capacitance values indicate ceramic dielectric. All 700 B Capacitors are available laser marked with ATC's identification, capacitance code and tolerance.
NOTE: EXTENDED WVDC DOES NOT APPLY TO CDR PRODUCTS.

/p24_chart-700B-ESR1-51.jpg)
/p24_chart-700B-ESR_56-200-.jpg)
/p24_chart-700B-ESR_220-5100.jpg)
/p24_chart-700B-FSR.jpg)
/p24_chart-700B-RF-Current_1-51.jpg)
/p24_chart-700B-RF-Current_56-200.jpg)
/p24_chart-700B-RF-Current_220-5100.jpg)
/p24_chart-700B-RF-CURRENT_ext_51pF.jpg)
/p24_chart-700B-RF-CURRENT_ext_200pf.jpg)
/700b_ordering_info.jpg)



