Capacitors
100E Series Porcelain Multilayer High RF Power Capacitors (MLCs)
ATC 100E Series Multilayer Capacitors
ATC, the industry leader, offers new improved ESR/ESL performance for the 100E Series RF Capacitors. This high Q multilayer capacitor is ultra-stable under high RF current and voltage applications. High density porcelain construction provides a rugged, hermetic package.
ATC offers an encapsulation option for applications requiring ex-tended protection agains arc-over and corona.
- NEW! Extended Voltage Ratings up to 7200 WVDC now available! See Capacitance Value Table for details.
- Case E Size (.380" x .380")
- Capacitance Range 1 pF to 5100 pF
- High Q
- Ultra-Stable Performance
- Low ESR/ESL
- High RF Current/Voltage
- High RF Power
- High Reliability
- Available with Encapsulation Option*
*For leaded styles only
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Maching
- DC Blocking
Circuit Applications
- HF/RF Power Amplifiers
- Transmitters
- Antenna Tuning
- Plasma Chambers
- MRI Coils
- Medical Equipment
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | E (.380" x .380") | Temperature Coefficient of Capacitance (TCC): | +90 ±30 PPM/°C (-55°C to +125°C) |
| Capacitance: | 1 pF to 5100 pF | Insulation Resistance: | 1 pF to 5100 pF: 105 Megohms min. @ +25°C at 500 VDC 104 Megohms min. @ +125°C at 500 VDC |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 250% of WVDC for capacitors rated at 500 volts DC or less for 5 seconds. 150% of WVDC for capacitors rated at 1250 volts DC or less for 5 seconds. 120% of WVDC for capacitors rated above 1250 volts DC for 5 seconds. |
| Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
| ESR: | See RF Performance Data | Piezo Effects | None |
| FSR: | See RF Performance Data | ||
| RF Current: | See RF Performance Data | ||
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination P = Heavy Tin/Lead Coated, over Nickel Barrier Termination PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination CA = Gold Plated over Nickel Barrier Termination* Leaded Styles: See note below. |
Terminal Strength: | Terminations for chips and pellets withstand a pull of 10 lbs. min., 25 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
NOTE: Leaded styles are available: Microstrip (MS), Axial Ribbon (AR), Axial Wire (AW), Radial Wire (RW), Non-Mag Microstrip (MN), Non-Mag Axial Ribbon (AN), Non-Mag Axial Wire (BN), Non-Mag Radial Wire (RN). All leads are high purity silver attached with high temperature solder and are RoHS compliant.
* RoHS Compliant
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. Voltage applied: 200% of WVDC for capacitors rated at 500 volts DC or less. 120% of WVDC for capacitors rated at 1250 volts DC or less. 100% of WVDC for capacitors rated above 1250 volts DC. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
| Moisture Resistance: | MIL-STD-202, Method 106. | ||
| Capacitance Values | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | ||||
| Std. | Ext. | Std. | Ext. | Std. | Ext. | Std. | Ext. | ||||||||||||
| 1R0 | 1.0 | B, C, D |
3600 | 7200
|
5R6 | 5.6 | B, C, D |
3600 | 7200
|
470 | 47 | F, G, J, K, M |
3600 | 7200
|
391 | 390 | F, G, J K, M |
3600 |
N/A
|
| 1R1 | 1.1 | 6R2 | 6.2 | 510 | 51 | 431 | 430 | 2500 | |||||||||||
| 1R2 | 1.2 | 6R8 | 6.8 | 560 | 56 | 471 | 470 | ||||||||||||
| 1R3 | 1.3 | 7R5 | 7.5 | 620 | 62 | 511 | 510 | ||||||||||||
| 1R4 | 1.4 | 8R2 | 8.2 | 680 | 68 | 561 | 560 | ||||||||||||
| 1R5 | 1.5 | 9R1 | 9.1 | 750 | 75 | 621 | 620 | ||||||||||||
| 1R6 | 1.6 | 100 | 10 |
F,
G, J K, M |
820 | 82 | 681 | 680 | |||||||||||
| 1R7 | 1.7 | 110 | 11 | 910 | 91 | 751 | 750 | ||||||||||||
| 1R8 | 1.8 | 120 | 12 | 101 | 100 | 821 | 820 | 1000 | |||||||||||
| 1R9 | 1.9 | 130 | 13 | 111 | 110 |
5000
|
911 | 910 | |||||||||||
| 2R0 | 2.0 | 150 | 15 | 121 | 120 | 102 | 1000 | ||||||||||||
| 2R1 | 2.1 | 160 | 16 | 131 | 130 | 112 | 1100 | ||||||||||||
| 2R2 | 2.2 | 180 | 18 | 151 | 150 | 122 | 1200 | ||||||||||||
| 2R4 | 2.4 | 200 | 20 | 161 | 160 | 152 | 1500 | ||||||||||||
| 2R7 | 2.7 | 220 | 22 | 181 | 180 | 182 | 1800 | ||||||||||||
| 3R0 | 3.0 | 240 | 24 | 201 | 200 | 222 | 2200 | ||||||||||||
| 3R3 | 3.3 | 270 | 27 | 221 | 220 | N/A | 272 | 2700 |
G,
J, K, M |
500 | |||||||||
| 3R6 | 3.6 | 300 | 30 | 241 | 240 | 302 | 3000 | ||||||||||||
| 3R9 | 3.9 | 330 | 33 | 271 | 270 | 332 | 3300 | ||||||||||||
| 4R3 | 4.3 | 360 | 36 | 301 | 300 | 392 | 3900 | ||||||||||||
| 4R7 | 4.7 | 390 | 39 | 331 | 330 | 472 | 4700 | ||||||||||||
| 5R1 | 5.1 | 430 | 43 | 361 | 360 | 512 | 5100 | ||||||||||||
VRMS = 0.707 X WVDC
SPECIAL VALUES, TOLERANCES, MATCHING, AND CAPACITOR ASSEMBLIES ARE AVAILABLE.
ATC’S CUSTOM POWER CAPACITOR ASSEMBLY CATALOG, ATC # 001-900 LISTS ASSEMBLY OPTIONS.
EXTENDED WORKING VOLTAGES ARE AVAILABLE FOR COMMERCIAL ORDERS ONLY.
ENCAPSULATION OPTION AVAILABLE. PLEASE CONSULT FACTORY.

/p26_chart-100E-ESR_1-400.jpg)
/p26_chart-100E_ESR_430-5100.jpg)
/p26_chart-100E-FSR.jpg)
/p26_chart-100E-RF-Current_1-400.jpg)
/p26_chart-100E-RF-Current_430-5100.jpg)
/p26_chart-100E_RF-Current_EXT.jpg)
/p26_100e_ordering_info.jpg)



