Capacitors
ATC 800B Series NPO Ceramic High RF Power Multilayer Capacitors
ATC 800B Series Multilayer Capacitors
ATC’s 800B Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. ATC’s new NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance insure that the 800B Series prod-ucts are your best choice for high RF power applications from VHF through microwave frequencies.
- Case B Size (.110" x .110")
- Capacitance Range 0.1 pF to 1000 pF
- Rugged, reliable NPO dielectric
- Lowest ESR
- Case optimized for highest self resonant frequency
- Capable of highest RF Power
- RoHS Compliant / Lead Free
* Long term evolution
Functional Applications
- UHF/HDTV Broadcast Transmitters
- Wireless Communications
- Public safety Radio (APCO-25)
- Avionics
- Telecom
- WiMAX / LTE*
- Microwave Communications Systems and Satellite Systems
- Medical Electronics
- * Long term evolution
Circuit Applications
- High RF Power Filter Networks
- Combiners
- Couplers
- Matching Networks
- Output Coupling
- Antenna Coupling
- DC Blocking and Bypassing
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: | B (.110” x .110”) | Temperature Coefficient of Capacitance (TCC): | 0 ±30 PPM/°C (-55°C to +125°C) |
| Capacitance: | 0.1 pF to 1000 pF | Insulation Resistance: | 1 pF to 1000 pF: 105 Megohms min. @ +25°C at 500 WVDC 104 Megohms min. @ +125°C at WVDC |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 250% of rated WVDC for 5 secs. |
| Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
| ESR: | See RF Performance Data | Piezo Effects | None |
| RF Current: | See RF Performance Data | ||
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: | T = Tin Plated over Nickel Barrier Termination* TN = Tin Plated over Non-Magnetic Barrier Termination* W = Tin/Lead, Solder Plated over Nickel Barrier Termination |
Terminal Strength: | Terminations for chips withstand a pull of 5 lbs. min., 15 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
* RoHS Compliant
| Environmental Specifications | |||
|---|---|---|---|
| Life Test: | MIL-STD-202, Method 108, for 2000 hours, at 125°C. 200% WVDC applied. |
Thermal Shock: | MIL-STD-202, Method 107, Condition A. |
| Moisture Resistance: | MIL-STD-202, Method 106. | ||
| Capacitance Values | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol.
|
Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC | Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
| 0R1 | 0.1 | B | 500 | 2R4 | 2.4 | 500 | 200 | 20 | F, G, J, K, M | 500 | 151 | 150 | F, G, J, K, M | 300 | |
| 0R2 | 0.2 | 2R7 | 2.7 |
B, C,
D |
220 | 22 | 161 | 160 | |||||||
| 0R3 | 0.3 |
B, C
|
3R0 | 3.0 | 240 | 24 | 181 | 180 | |||||||
| 0R4 | 0.4 | 3R3 | 3.3 | 270 | 27 | 201 | 200 | ||||||||
| 0R5 | 0.5 |
B, C,
D |
3R6 | 3.6 | 300 | 30 | 221 | 220 |
200
|
||||||
| 0R6 | 0.6 | 3R9 | 3.9 | 330 | 33 | 241 | 240 | ||||||||
| 0R7 | 0.7 | 4R3 | 4.3 | 360 | 36 | 271 | 270 | ||||||||
| 0R8 | 0.8 | 4R7 | 4.7 | 390 | 39 | 301 | 300 | ||||||||
| 0R9 | 0.9 | 5R1 | 5.1 | 430 | 43 | 331 | 330 | ||||||||
| 1R0 | 1.0 | 5R6 | 5.6 | 470 | 47 | 361 | 360 | ||||||||
| 1R1 | 1.1 | 6R2 | 6.2 |
510
|
51
|
391
|
390
|
||||||||
| 1R2 | 1.2 | 6R8 | 6.8 |
B, C, J, K, M
|
560 | 56 | 431 | 430 | |||||||
| 1R3 | 1.3 | 7R5 | 7.5 | 620 | 62 | 471 | 470 | ||||||||
| 1R4 | 1.4 | 8R2 | 8.2 | 680 | 68 | 511 | 510 |
100
|
|||||||
| 1R5 | 1.5 | 9R1 | 9.1 | 750 | 75 | 561 | 560 | ||||||||
| 1R6 | 1.6 | 100 | 10 |
F, G, J,
K, M |
820 | 82 | 621 | 620 | |||||||
| 1R7 | 1.7 | 110 | 11 | 910 | 91 | 681 | 680 |
50
|
|||||||
| 1R8 | 1.8 | 120 | 12 | 101 | 100 | 751 | 750 | ||||||||
| 1R9 | 1.9 | 130 | 13 | 111 | 110 |
300
|
821 | 820 | |||||||
| 2R0 | 2.0 | 150 | 15 | 121 | 120 | 911 | 910 | ||||||||
| 2R1 | 2.1 | 160 | 16 | 131 | 130 | 102 | 1000 | ||||||||
| 2R2 | 2.2 | 180 | 18 | ||||||||||||
VRMS = 0.707 X WVDC
SPECIAL VALUES, TOLERANCES, HIGHER WVDC AND MATCHING AVAILABLE.
PLEASE CONSULT FACTORY.







