Capacitors

700C Series NPO Porcelain High RF Power Multilayer Capacitors (MLCs)


ATC 700C Series Multilayer Capacitors

ATC, the industry leader, offers new improved ESR/ESL perform-ance for the 700C Series RF Capacitors. This high Q multilayer capacitor is ultra-stable under high RF current and voltage appli-cations. High density porcelain construction provides a rugged, hermetic package.

ATC offers an encapsulation option for applications requiring ex-tended protection against arc-over and corona.

  • Case C Size (.250" x .250")
  • Capacitance Range 1 pF to 2700 pF
  • High Q
  • Ultra-Stable Performance
  • Low ESR/ESL
  • High RF Current/Voltage
  • High RF Power
  • High Reliability
  • Available with Encapsulation Option*
    * ATC offers an encapsulation option for applications requiring extended protection
      against arc-over and corona. For leaded styles only.

Functional Applications

  • Bypass
  • Coupling
  • Tuning
  • Impedance Maching
  • DC Blocking

Circuit Applications

  • Filter Networks
  • Oscillators
  • Timing Circuits
  • RF Power Amplifiers
  • MRI Imaging Coils and Medical Electronics
Electrical Specifications
Case Size: C (.250" x .250") Temperature Coefficient of Capacitance (TCC): 0 ±30 PPM/°C (-55°C to +125°C)
Capacitance: 0.1 pF to 2700 pF Insulation Resistance: 0.1 pF to 2700 pF:
105 Megohms min. @ +25°C at rated WVDC
104 Megohms min. @ +125°C at rated WVDC
Max. test voltage is 500 VDC
Tolerances: See Capacitance Values Dielectric Withstanding Voltage (DWV): 250% of WVDC for capacitors rated at 500 volts DC or less for 5 seconds.
150% of WVDC for capacitors rated at 1250 volts DC or less for 5 seconds.
120% of WVDC for capacitors rated above 1250 volts DC for 5 seconds.
Working Voltage
(WVDC):
See Capacitance Values Aging: None
ESR: See RF Performance Data Piezo Effects None
FSR: See RF Performance Data    
RF Current: See RF Performance Data    
Mechanical Specifications
Terminations: T = Tin Plated over Nickel Barrier Termination*

TN = Tin Plated over Non-Magnetic Barrier Termination*

W = Tin/Lead, Solder Plated over Nickel Barrier Termination

WN = Tin/Lead, Solder Plated over Non-Magnetic Barrier Termination

P = Heavy Tin/Lead Coated, over Nickel Barrier Termination

PN = Heavy Tin/Lead Coated, over Non-Magnetic Barrier Termination

Leaded Styles: See note below.
Terminal Strength: Terminations for chips and pellets withstand a pull of 10 lbs. min., 20 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211.

NOTE: Leaded styles are available: Microstrip (MS), Axial Ribbon (AR), Non-Mag Microstrip (MN), Non-Mag Axial Ribbon (AN). All leads are high purity silver attached with high temperature solder and are RoHS compliant.
* RoHS Compliant

Environmental Specifications
Life Test: MIL-STD-202, Method 108, for 2000 hours, at 125°C.
Voltage Applied:
200% of WVDC for capacitors rated at 500 volts DC or less.
120% of WVDC for capacitors rated at 1250 volts DC or less.
100% of WVDC for capacitors rated above 1250 volts DC.
Thermal Shock: MIL-STD-202, Method 107,
Condition A.
Moisture Resistance: MIL-STD-202, Method 106.    
Capacitance Values
Cap.
Code
Cap.
(pF)
Tol. Rated WVDC Cap.
Code
Cap.
(pF)
Tol. Rated WVDC Cap.
Code
Cap.
(pF)
Tol. Rated WVDC Cap.
Code
Cap.
(pF)
Tol. Rated WVDC
1R0 1.0 B, C, D 2500 5R1 5.1 B, C, D 2500 390 39 F, G, J
K, M
2500 301 300 F, G, J
K, M
1500
1R1 1.1 5R6 5.6 430 43 331 330
1500
1R2 1.2 6R2 6.2 470 47 361 360
1R3 1.3 6R8 6.8 510 51 391 390
1R4 1.4 7R5 7.5 560 56 431 430
1R5 1.5 8R2 8.2 620 62 471 470
1R6 1.6 9R1 9.1 680 68 511 510
1000
1R7 1.7 100 10 F, G, J
K, M
750 75 561 560
1R8 1.8 110 11 820 82 621 620
1R9 1.9 120 12 910 91 681 680
2R0 2.0 130 13 101 100 751 750
2R1 2.1 150 15 111 110 821 820
2R2 2.2 160 16 121 120 911 910
2R4 2.4 180 18 131 130 102 1000
2R7 2.7 200 20 151 150 112 1100
3R0 3.0 220 22 161 160 122 1200
3R3 3.3 240 24 181 180 152 1500 500
3R6 3.6 270 27 201 200 182 1800
3R9 3.9 300 30 221 220 222 2200 300
4R3 4.3 330 33 241 240 242 2400
4R7 4.7 360 36 271 270 272 2700

VRMS = 0.707 x WVDC
SPECIAL VALUES, TOLERANCES, HIGHER WVDC AND MATCHING AVAILABLE.
ENCAPSULATION OPTION AVAILABLE. PLEASE CONSULT FACTORY.