Capacitors
800H Series NPO Ceramic High RF Power Multilayer Capacitors (MLCs)
ATC 800H Series Multilayer Capacitors
ATC’s 800H Series offers superb performance in demanding high RF power applications requiring consistent and reliable operation. The combination of highly conductive metal electrode systems, optimized case geometries, and proprietary dielectrics, yields the lowest ESR. ATC’s new NPO low loss rugged dielectrics are designed to provide superior heat transfer in high RF power applications. Ultra-low ESR and superior thermal performance ensure that the 800H Series products are your best choice for high RF power and High CV applications.
- Case H Size (.720" x .740")
- High Q
- Ultra Low ESR
- High RF Power
- 8000 WVDC
- Capacitance Range: 100 pF to 20,000 pF
- Ultra-Stable Performance
- High RF Current/Voltage
- High Reliability
- RoHS Compliant, Pb free
Functional Applications
- Bypass
- Coupling
- Tuning
- Impedance Maching
- DC Blocking
Circuit Applications
- HF/RF Power Amplifiers
- Transmitters
- Antenna Tuning
- Plasma Chambers
- Medical (MRI coils)
| Electrical Specifications | |||
|---|---|---|---|
| Case Size: |
H (.720" X .740") |
Temperature Coefficient of Capacitance (TCC): | 0 ±30 PPM/°C (-55°C to +125°C) |
| Capacitance: |
100 pF to |
Insulation Resistance: | 105 Megohms min. @ +25°C at 500 WVDC 104 Megohms min. @ +125°C at 500 WVDC Max. test voltage is 500 VDC. |
| Tolerances: | See Capacitance Values | Dielectric Withstanding Voltage (DWV): | 120% of WVDC for 5 seconds. |
| Working Voltage (WVDC): |
See Capacitance Values | Aging: | None |
| ESR: | See RF Performance Data | Piezo Effects | None |
| Mechanical Specifications | |||
|---|---|---|---|
| Terminations: |
MN = Non-Magnetic Microstrip |
Terminal Strength: | Terminations for chips withstand a pull of 10 lbs. min., 25 lbs. typical, for 5 seconds in direction perpendicular to the termination surface of the capacitor. Test per MIL-STD-202, method 211. |
NOTE:
Custom lead styles and lengths are available. Consult factory.
All leads are high purity silver attached with high temperature solder and are RoHS compliant.
* RoHS Compliant
| Capacitance Values | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
Cap. Code |
Cap. (pF) |
Tol. | Rated WVDC |
| 101 | 100 | G, J, K | 8,000 | 561 | 560 | G, J, K | 5,000 | 332 | 3300 | G, J, K | 5,000 |
| 111 | 110 | 621 | 620 | 392 | 3900 | ||||||
| 121 | 120 | 681 | 680 | 472 | 4700 | ||||||
| 131 | 130 | 751 | 750 | 512 | 5100 | ||||||
| 151 | 150 | 821 | 820 | 562 | 5600 |
3000
|
|||||
| 161 | 160 | 911 | 910 | 622 | 6200 | ||||||
| 181 | 180 | 102 | 1000 | 682 | 6800 | ||||||
| 201 | 200 | 112 | 1100 | 752 | 7500 | ||||||
| 221 | 220 | 122 | 1200 | 822 | 8200 | ||||||
| 241 | 240 | 5,000 | 132 | 1300 | 912 | 9100 | |||||
| 271 | 270 | 152 | 1500 | 103 | 10000 | ||||||
| 301 | 300 | 162 | 1600 | 113 | 11000 | 2,000 | |||||
| 331 | 330 | 182 | 1800 | 123 | 12000 | ||||||
| 361 | 360 | 202 | 2000 | 133 | 13000 | ||||||
| 391 | 390 | 222 | 2200 | 153 | 15000 | ||||||
| 431 | 430 | 242 | 2400 | 163 | 16000 | ||||||
| 471 | 470 | 272 | 2700 | 183 | 18000 | ||||||
| 511 | 510 | 302 | 3000 | 203 | 20000 | ||||||

/800h_esr_vs_freq_9_12.jpg)
/800h_capacity_graph.jpg)
/800h_capacity_vs_temp_graph.jpg)
/800h_pnc.jpg)


