Tech-Select

SPECIALTY RF / MICROWAVE / MILLIMETER-WAVE
COMPONENT SOLUTIONS

Home Tech-Select Ultrabroadband Capacitors

Ultrabroadband Capacitors

 ATC Part Number:  ATC550L104KTT
 Capacitance:   100 ± 10 nF
 Temperature Coefficient:   ±15% (-55° to +85°)
 Frequency Range:   16 KHz to 40+ GHz
 Maximum Dissipation Factor:   5% at 1 KHz
 Insulation Resistance:   108 Ohms @ +25°
 Insertion Loss:   < 0.5 dB
 Operating Temperature:   -55° to +125°
 Working Voltage:   16 WVDC (-55° to +85°)
 10 WVDC (-55° to +125°)
 Termination:    T - Tin Plated
  CA - Gold Plated
 Capacitance Tolerance:   K - ±10%
 Packaging:   T - 7 in Tape & Reel
  Part Datasheet
Mechanical Dimensions
 ATC Part Number:  ATC550U104MTT
 Capacitance:   100 ± 20 nF
 Temperature Coefficient:   ±15% (-55° to +125°)
 Frequency Range:   16 KHz to 40+ GHz
 Insulation Resistance:   1010 Ohms min @ +25°
 109 Ohms min @ +85°
 Insertion Loss:   0.4 dB Typical
 Operating Temperature:   -55° to +85°
 Working Voltage:   6.3 WVDC
 Termination:    T - Tin Plated
  CA - Gold Plated

 Capacitance Tolerance:   M - ±20%
 Packaging:   T - 7 in Tape & Reel
  Part Datasheet
Mechanical Dimensions
 ATC Part Number:  ATC550Z103PTT
 Capacitance:   10 + 10 -0 nF
 Temperature Coefficient:   ±15% (-55° to +85°)
 Frequency Range:   160 KHz to 40+ GHz
 Maximum Dissipation Factor:   5% at 1 KHz
 Insulation Resistance:   108 Ohms @ +25°
 Insertion Loss:   < 0.4 dB
 Operating Temperature:   -55° to +125°
 Working Voltage:   10 WVDC (-55° to +85°)
 6.3 WVDC (-55° to +125°)
 Termination:    T - Tin Plated
  CA - Gold Plated

 Capacitance Tolerance:   P - +100% -0%
 Packaging:   T - 7 in Tape & Reel
  Part Datasheet
Mechanical Dimensions